SO 42621 - Adjustable elbow union
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_42621.prj},{NB=SO 42621-15-A15 018.2600.150},{TYPE=SO 42621-15-A15},{MATNR=018.2600.150},{DK=15.00},{AD=15.00},{BAR=40},{M=M20x1.5},{SW1=24},{SW2=19},{L1=36.0},{L2=29.0},{BK=18.0},{ZK=23.5},{EK=12.0},{KG=8.550},{NDM=20.000},{P=1.500},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
AD
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L1
[mm]
L2
[mm]
BK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 42621-4-A6 018.2600.04...
SO 42621-4-A6
018.2600.045
4.00
6.00
100
M10x1
12
10
23.5
17.5
11.0
16.0
3.4
1.980
CW617N (Messing)
SO 42621-5-A6 018.2600.05...
SO 42621-5-A6
018.2600.053
5.00
6.00
100
M10x1
12
10
23.5
17.5
11.0
16.0
4.0
1.930
CW617N (Messing)
SO 42621-6-A6 018.2600.06...
SO 42621-6-A6
018.2600.060
6.00
6.00
200
M10x1
12
10
23.5
17.5
11.0
16.0
4.0
1.870
CW617N (Messing)
SO 42621-6-A8 018.2600.06...
SO 42621-6-A8
018.2600.063
6.00
8.00
100
M12x1
14
10
26.0
21.0
13.0
18.0
4.5
2.600
CW617N (Messing)
SO 42621-8-A8 018.2600.08...
SO 42621-8-A8
018.2600.080
8.00
8.00
100
M12x1
14
10
26.0
21.0
13.0
18.0
6.0
2.460
CW617N (Messing)
SO 42621-8-A10 018.2600.0...
SO 42621-8-A10
018.2600.083
8.00
10.00
80
M14x1
17
14
30.5
26.0
16.5
20.5
8.0
4.180
CW617N (Messing)
SO 42621-10-A10 018.2600....
SO 42621-10-A10
018.2600.100
10.00
10.00
80
M14x1
17
14
30.5
26.0
16.5
20.5
8.0
3.990
CW617N (Messing)
SO 42621-10-A12 018.2600....
SO 42621-10-A12
018.2600.103
10.00
12.00
60
M16x1
19
17
32.5
26.5
17.0
21.5
8.5
5.780
CW617N (Messing)
SO 42621-12-A12 018.2600....
SO 42621-12-A12
018.2600.120
12.00
12.00
60
M16x1
19
17
32.5
26.5
17.0
21.5
9.0
5.500
CW617N (Messing)
SO 42621-13-A15 018.2600....
SO 42621-13-A15
018.2600.135
13.00
15.00
40
M20x1.5
24
19
36.0
29.0
18.0
23.5
11.0
8.980
CW617N (Messing)
SO 42621-14-A15 018.2600....
SO 42621-14-A15
018.2600.143
14.00
15.00
40
M20x1.5
24
19
36.0
29.0
18.0
23.5
12.0
8.870
CW617N (Messing)
SO 42621-15-A15 018.2600....
SO 42621-15-A15
018.2600.150
15.00
15.00
40
M20x1.5
24
19
36.0
29.0
18.0
23.5
12.0
8.550
CW617N (Messing)
SO 42621-15-A18 018.2600....
SO 42621-15-A18
018.2600.156
15.00
18.00
40
M24x1.5
27
22
40.5
35.0
20.0
26.5
13.0
13.280
CW617N (Messing)
SO 42621-16-A18 018.2600....
SO 42621-16-A18
018.2600.165
16.00
18.00
40
M24x1.5
27
22
40.5
35.0
20.0
26.5
14.0
13.050
CW617N (Messing)
SO 42621-17-A18 018.2600....
SO 42621-17-A18
018.2600.173
17.00
18.00
40
M24x1.5
27
22
40.5
35.0
20.0
26.5
15.0
12.800
CW617N (Messing)
SO 42621-18-A18 018.2600....
SO 42621-18-A18
018.2600.180
18.00
18.00
40
M24x1.5
27
22
40.5
35.0
20.0
26.5
15.0
12.530
CW617N (Messing)
SO 42621-19-A22 018.2600....
SO 42621-19-A22
018.2600.195
19.00
22.00
25
M28x1.5
32
27
48.0
36.0
21.0
30.5
16.0
17.850
CW617N (Messing)
SO 42621-22-A22 018.2600....
SO 42621-22-A22
018.2600.220
22.00
22.00
25
M28x1.5
32
27
48.0
36.0
21.0
30.5
19.0
16.750
CW617N (Messing)
SO 42621-28-A28 018.2600....
SO 42621-28-A28
018.2600.280
28.00
28.00
16
M36x2
41
32
58.5
42.0
24.0
39.0
24.0
33.000
CW617N (Messing)
SO 42621-35-A35 018.2600....
SO 42621-35-A35
018.2600.350
35.00
35.00
16
M42x2
50
41
67.0
48.5
26.0
45.0
30.0
56.600
CW617N (Messing)
SO 42621-6,35-A6 018.2600...
SO 42621-6,35-A6
018.2600.067
6.35
6.00
200
M10x1
12
10
23.5
17.5
11.0
16.0
4.0
1.870
CW617N (Messing)
SO 42621-9,52-A10 018.260...
SO 42621-9,52-A10
018.2600.090
9.52
10.00
80
M14x1
17
14
30.5
26.0
16.5
20.5
8.0
3.050
CW617N (Messing)
SO 42621-12,7-A15 018.260...
SO 42621-12,7-A15
018.2600.125
12.70
15.00
40
M20x1.5
24
19
36.0
29.0
18.0
23.5
11.0
8.980
CW617N (Messing)
SO 42621-15,88-A18 018.26...
SO 42621-15,88-A18
018.2600.163
15.88
18.00
40
M24x1.5
27
22
40.5
35.0
20.0
26.5
14.0
13.050
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表