SO 43021 - Tee union
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_43021.prj},{NB=SO 43021-16 018.3000.160},{TYPE=SO 43021-16},{MATNR=018.3000.160},{DK=16.00},{BAR=40},{M=M24x1.5},{SW1=27},{SW2=22},{L=40.5},{ZK=26.5},{EK=14.0},{KG=27.160},{NDM=24.000},{P=1.500},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
SW2
[mm]
SW2
SW1
[mm]
L
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 43021-2 018.3000.020
SO 43021-2
018.3000.020
2.00
125
M6x0.75
8
7
16.5
12.5
1.5
1.480
CW617N (Messing)
SO 43021-3 018.3000.030
SO 43021-3
018.3000.030
3.00
125
M6x0.75
8
7
18.0
13.0
2.5
1.500
CW617N (Messing)
SO 43021-4 018.3000.040
SO 43021-4
018.3000.040
4.00
125
M8x1
10
10
22.0
16.0
3.4
2.670
CW617N (Messing)
SO 43021-5 018.3000.050
SO 43021-5
018.3000.050
5.00
125
M8x1
10
10
22.5
16.0
4.0
2.630
CW617N (Messing)
SO 43021-6 018.3000.060
SO 43021-6
018.3000.060
6.00
250
M10x1
12
10
23.5
16.0
4.0
4.240
CW617N (Messing)
SO 43021-8 018.3000.080
SO 43021-8
018.3000.080
8.00
150
M12x1
14
10
26.0
18.0
6.0
5.590
CW617N (Messing)
SO 43021-10 018.3000.100
SO 43021-10
018.3000.100
10.00
125
M14x1
17
14
30.5
20.5
8.0
8.840
CW617N (Messing)
SO 43021-12 018.3000.120
SO 43021-12
018.3000.120
12.00
100
M16x1
19
17
32.5
21.5
10.0
11.320
CW617N (Messing)
SO 43021-13 018.3000.130
SO 43021-13
018.3000.130
13.00
40
M20x1.5
24
19
36.0
23.5
11.0
19.180
CW617N (Messing)
SO 43021-14 018.3000.140
SO 43021-14
018.3000.140
14.00
40
M20x1.5
24
19
36.0
23.5
12.0
19.710
CW617N (Messing)
SO 43021-15 018.3000.150
SO 43021-15
018.3000.150
15.00
40
M20x1.5
24
19
36.0
23.5
12.0
18.750
CW617N (Messing)
SO 43021-16 018.3000.160
SO 43021-16
018.3000.160
16.00
40
M24x1.5
27
22
40.5
26.5
14.0
27.160
CW617N (Messing)
SO 43021-17 018.3000.170
SO 43021-17
018.3000.170
17.00
40
M24x1.5
27
22
40.5
26.5
15.0
26.400
CW617N (Messing)
SO 43021-18 018.3000.180
SO 43021-18
018.3000.180
18.00
40
M24x1.5
27
22
40.5
26.5
15.0
25.600
CW617N (Messing)
SO 43021-19 018.3000.190
SO 43021-19
018.3000.190
19.00
25
M28x1.5
32
27
48.0
30.5
16.0
41.400
CW617N (Messing)
SO 43021-22 018.3000.220
SO 43021-22
018.3000.220
22.00
25
M28x1.5
32
27
48.0
30.5
19.0
37.350
CW617N (Messing)
SO 43021-28 018.3000.280
SO 43021-28
018.3000.280
28.00
16
M36x2
41
32
58.5
39.0
24.0
44.500
CW617N (Messing)
SO 43021-35 018.3000.350
SO 43021-35
018.3000.350
35.00
16
M42x2
50
41
67.0
45.0
31.0
135.500
CW617N (Messing)
SO 43021-3,2 018.3000.032
SO 43021-3,2
018.3000.032
3.20
125
M8x1
10
10
22.0
16.0
2.5
2.700
CW617N (Messing)
SO 43021-6,35 018.3000.06...
SO 43021-6,35
018.3000.063
6.35
250
M10x1
12
10
23.5
16.0
4.0
4.200
CW617N (Messing)
SO 43021-9,52 018.3000.09...
SO 43021-9,52
018.3000.095
9.52
125
M14x1
17
14
30.5
20.5
8.0
9.020
CW617N (Messing)
SO 43021-12,7 018.3000.12...
SO 43021-12,7
018.3000.127
12.70
40
M20x1.5
24
19
36.0
23.5
11.0
19.180
CW617N (Messing)
SO 43021-15,88 018.3000.1...
SO 43021-15,88
018.3000.158
15.88
40
M24x1.5
27
22
40.5
26.5
14.0
27.160
CW617N (Messing)
SO 43021-22,22 018.3000.2...
SO 43021-22,22
018.3000.222
22.22
25
M28x1.5
32
27
48.0
30.5
19.0
37.350
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表