SO 00020 - Union nut
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_00020.prj},{NB=SO 00020-8-1/2 246.0200.185},{TYPE=SO 00020-8-1/2},{MATNR=246.0200.185},{DK=8.00},{G=G1/2},{BAR=125},{SW=19},{L=23.5},{D=26.0},{KG=5.190},{P=1.814},{GX=20.955},{D1X=26.000},{CX=7.000},{V=2},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
D
ⁿ/ₐ
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 00020-4-1/8 246.0200.0...
SO 00020-4-1/8
246.0200.060
4.00
G1/8
125
12
15.5
--
0.810
CW617N (Messing)
SO 00020-5-1/8 246.0200.0...
SO 00020-5-1/8
246.0200.082
5.00
G1/8
125
12
15.5
--
0.850
CW617N (Messing)
SO 00020-6-1/8 246.0200.1...
SO 00020-6-1/8
246.0200.100
6.00
G1/8
125
12
16.5
--
0.840
CW617N (Messing)
SO 00020-6-1/4 246.0200.1...
SO 00020-6-1/4
246.0200.110
6.00
G1/4
125
14
18.5
17.0
1.860
CW617N (Messing)
SO 00020-6-3/8 246.0200.1...
SO 00020-6-3/8
246.0200.120
6.00
G3/8
125
17
21.0
21.0
3.340
CW617N (Messing)
SO 00020-8-1/4 246.0200.1...
SO 00020-8-1/4
246.0200.170
8.00
G1/4
125
14
19.0
17.0
1.800
CW617N (Messing)
SO 00020-8-3/8 246.0200.1...
SO 00020-8-3/8
246.0200.180
8.00
G3/8
125
17
21.0
21.0
3.230
CW617N (Messing)
SO 00020-8-1/2 246.0200.1...
SO 00020-8-1/2
246.0200.185
8.00
G1/2
125
19
23.5
26.0
5.190
CW617N (Messing)
SO 00020-10-3/8 246.0200....
SO 00020-10-3/8
246.0200.280
10.00
G3/8
100
17
21.5
21.0
3.000
CW617N (Messing)
SO 00020-10-1/2 246.0200....
SO 00020-10-1/2
246.0200.285
10.00
G1/2
100
19
24.0
26.0
5.000
CW617N (Messing)
SO 00020-12-1/2 246.0200....
SO 00020-12-1/2
246.0200.400
12.00
G1/2
100
19
26.0
26.0
5.330
CW617N (Messing)
SO 00020-14-1/2 246.0200....
SO 00020-14-1/2
246.0200.504
14.00
G1/2
64
22
28.5
26.0
5.760
CW617N (Messing)
SO 00020-15-1/2 246.0200....
SO 00020-15-1/2
246.0200.534
15.00
G1/2
64
22
28.5
26.0
5.470
CW617N (Messing)
SO 00020-6,35-1/8 246.020...
SO 00020-6,35-1/8
246.0200.135
6.35
G1/8
125
12
16.5
--
0.830
CW617N (Messing)
SO 00020-6,35-1/4 246.020...
SO 00020-6,35-1/4
246.0200.140
6.35
G1/4
125
14
18.5
17.0
1.810
CW617N (Messing)
SO 00020-9,52-3/8 246.020...
SO 00020-9,52-3/8
246.0200.235
9.52
G3/8
100
17
21.5
21.0
3.050
CW617N (Messing)
SO 00020-12,7-1/2 246.020...
SO 00020-12,7-1/2
246.0200.434
12.70
G1/2
100
22
27.0
26.0
5.890
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表