SO 00040 METR - Male adaptor METR
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_00040_metr.prj},{NB=SO 00040-1/4-M12x1.5 K 246.0403.085},{TYPE=SO 00040-1/4-M12x1.5 K},{MATNR=246.0403.085},{G=G1/4},{MKK=M12x1.5},{BAR=125},{SW=17},{L=24.0},{BK=16.0},{ZK=8.0},{EK=6.0},{KG=2.210},{GX=13.157},{P=1.500},{MK1=12},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
MKK
Thread M
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
BK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 00040-1/8-M10x1 K 246....
SO 00040-1/8-M10x1 K
246.0403.040
G1/8
M10x1
125
14
18.0
10.5
5.5
5.0
1.700
CW617N (Messing)
SO 00040-1/4-M12x1.5 K 24...
SO 00040-1/4-M12x1.5 K
246.0403.085
G1/4
M12x1.5
125
17
24.0
16.0
8.0
6.0
2.210
CW617N (Messing)
SO 00040-3/8-M14x1.5 K 24...
SO 00040-3/8-M14x1.5 K
246.0403.125
G3/8
M14x1.5
100
22
26.0
17.5
9.5
8.0
3.860
CW617N (Messing)
SO 00040-1/2-M16x1.5 K 24...
SO 00040-1/2-M16x1.5 K
246.0403.165
G1/2
M16x1.5
100
27
28.0
17.5
9.5
10.0
5.720
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表