SO CV 03A21 - Taper seat non-return valve
SERTO
Valves
Valves brass G
Powered by
CAD模型選擇
{serto/12_ventile/02_ventile_messing_g/so_cv_03a21.prj},{NB=SO CV 03A21-8 258.3000.080},{TYPE=SO CV 03A21-8},{MATNR=258.3000.080},{DK=8.00},{BAR=64},{G=G1/4},{NDM=13.157},{SW1=14},{SW2=14},{SW3=17},{L=67.5},{ZK=48.5},{EK=5.8},{KG=8.800},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
G
Thread G
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO CV 03A21-4 258.3000.04...
SO CV 03A21-4
258.3000.040
4.00
100
G1/8
12
12
14
56.0
42.5
3.4
4.700
CW617N (brass)
SO CV 03A21-5 258.3000.05...
SO CV 03A21-5
258.3000.050
5.00
100
G1/8
12
12
14
56.0
42.5
3.8
4.600
CW617N (brass)
SO CV 03A21-6 258.3000.06...
SO CV 03A21-6
258.3000.060
6.00
100
G1/8
12
12
14
59.0
43.0
3.8
4.800
CW617N (brass)
SO CV 03A21-8 258.3000.08...
SO CV 03A21-8
258.3000.080
8.00
64
G1/4
14
14
17
67.5
48.5
5.8
8.800
CW617N (brass)
SO CV 03A21-10 258.3000.1...
SO CV 03A21-10
258.3000.100
10.00
64
G1/2
19
24
27
88.5
65.0
10.5
26.400
CW617N (brass)
SO CV 03A21-12 258.3000.1...
SO CV 03A21-12
258.3000.120
12.00
50
G1/2
19
24
27
92.0
65.5
10.5
27.000
CW617N (brass)
SO CV 03A21-14 258.3000.1...
SO CV 03A21-14
258.3000.140
14.00
50
G1/2
22
24
27
97.5
66.0
10.5
32.000
CW617N (brass)
SO CV 03A21-15 258.3000.1...
SO CV 03A21-15
258.3000.150
15.00
50
G1/2
22
24
27
97.5
66.0
10.5
29.000
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表