AD A 40 NPT-NPT - Male adaptor NPT-NPT
SERTO
Adaptors
Adaptors brass M
Powered by
CAD模型選擇
{serto/17_adapter/01_adapter_messing_m/ad_a_40_npt_npt.prj},{NB=AD A 40-1/4 NPT 1/4 NPT 016.0415.104},{TYPE=AD A 40-1/4 NPT 1/4 NPT},{MATNR=016.0415.104},{RNPT=NPT1/4},{RNPTX=13.716},{RNPT2=NPT1/4},{RNPT2X=13.716},{SW=17},{L=31.5},{IK1=14.0},{IK2=14.0},{EK=8.5},{KG=2.600},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
RNPT
Thread NPT
ⁿ/ₐ
RNPT2
Thread NPT
ⁿ/ₐ
SW
[mm]
L
[mm]
IK1
i1
[mm]
IK2
i2
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
AD A 40-1/4 NPT 1/8 NPT 0...
AD A 40-1/4 NPT 1/8 NPT
016.0415.102
NPT1/4
NPT1/8
17
27.5
14.0
10.0
4.5
2.450
CW617N (brass)
AD A 40-1/4 NPT 1/4 NPT 0...
AD A 40-1/4 NPT 1/4 NPT
016.0415.104
NPT1/4
NPT1/4
17
31.5
14.0
14.0
8.5
2.600
CW617N (brass)
AD A 40-1/4 NPT 1/2 NPT 0...
AD A 40-1/4 NPT 1/2 NPT
016.0415.108
NPT1/4
NPT1/2
22
27.0
10.0
19.0
14.0
5.200
CW617N (brass)
AD A 40-1/2 NPT-1/4 NPT 0...
AD A 40-1/2 NPT-1/4 NPT
016.0415.224
NPT1/2
NPT1/4
27
37.0
13.5
14.0
8.5
8.600
CW617N (brass)
AD A 40-1/2 NPT-3/8 NPT 0...
AD A 40-1/2 NPT-3/8 NPT
016.0415.226
NPT1/2
NPT3/8
27
37.0
13.5
14.0
10.5
9.200
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表