AD A 50 G-R - Male adaptor G-R
SERTO
Adaptors
Adaptors stainless steel
Powered by
CAD模型選擇
{serto/17_adapter/04_adapter_inox/ad_a_50_g_r.prj},{NB=AD A 50-3/8-1/2 TAD.5130.168},{TYPE=AD A 50-3/8-1/2},{MATNR=TAD.5130.168},{G=G3/8},{GX=16.662},{R2=R1/2},{R2X=20.955},{BAR=400},{SW=22},{L=25.5},{IK1=9.5},{IK2=14.0},{EK=15.2},{KG=3.640},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
R2
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
IK1
i1
[mm]
IK2
i2
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
AD A 50-1/8-1/8 TAD.5120....
AD A 50-1/8-1/8
TAD.5120.042
G1/8
R1/8
400
14
21.0
8.0
9.5
6.0
1.230
1.4571 (inox)
AD A 50-1/8-1/4 TAD.5130....
AD A 50-1/8-1/4
TAD.5130.044
G1/8
R1/4
400
14
18.5
8.0
12.0
8.7
1.140
1.4571 (inox)
AD A 50-1/8-3/8 TAD.5130....
AD A 50-1/8-3/8
TAD.5130.046
G1/8
R3/8
400
17
20.5
8.0
12.0
8.7
2.460
1.4571 (inox)
AD A 50-1/8-1/2 TAD.5130....
AD A 50-1/8-1/2
TAD.5130.048
G1/8
R1/2
400
22
25.5
8.0
14.0
8.7
5.510
1.4571 (inox)
AD A 50-1/4-1/8 TAD.5120....
AD A 50-1/4-1/8
TAD.5120.102
G1/4
R1/8
400
17
23.0
9.0
9.5
6.0
1.780
1.4571 (inox)
AD A 50-1/4-1/4 TAD.5120....
AD A 50-1/4-1/4
TAD.5120.104
G1/4
R1/4
400
17
26.0
9.0
12.5
8.0
2.300
1.4571 (inox)
AD A 50-1/4-3/8 TAD.5130....
AD A 50-1/4-3/8
TAD.5130.106
G1/4
R3/8
400
17
20.5
9.0
12.0
11.6
1.800
1.4571 (inox)
AD A 50-1/4-1/2 TAD.5130....
AD A 50-1/4-1/2
TAD.5130.108
G1/4
R1/2
400
22
25.5
9.0
14.0
11.6
4.700
1.4571 (inox)
AD A 50-1/4-3/4 TAD.5130....
AD A 50-1/4-3/4
TAD.5130.110
G1/4
R3/4
400
27
29.0
9.0
16.0
11.6
9.580
1.4571 (inox)
AD A 50-3/8-1/4 TAD.5120....
AD A 50-3/8-1/4
TAD.5120.164
G3/8
R1/4
400
22
28.0
9.5
12.5
8.0
3.590
1.4571 (inox)
AD A 50-3/8-3/8 TAD.5120....
AD A 50-3/8-3/8
TAD.5120.166
G3/8
R3/8
400
22
27.0
9.5
12.5
10.5
3.700
1.4571 (inox)
AD A 50-3/8-1/2 TAD.5130....
AD A 50-3/8-1/2
TAD.5130.168
G3/8
R1/2
400
22
25.5
9.5
14.0
15.2
3.640
1.4571 (inox)
AD A 50-3/8-3/4 TAD.5130....
AD A 50-3/8-3/4
TAD.5130.170
G3/8
R3/4
160
27
29.0
9.5
16.0
15.2
7.650
1.4571 (inox)
AD A 50-3/8-1 TAD.5130.17...
AD A 50-3/8-1
TAD.5130.172
G3/8
R1
100
36
31.0
9.5
18.0
15.2
16.640
1.4571 (inox)
AD A 50-1/2-1/4 TAD.5120....
AD A 50-1/2-1/4
TAD.5120.224
G1/2
R1/4
400
27
31.0
11.5
12.5
8.0
5.820
1.4571 (inox)
AD A 50-1/2-3/8 TAD.5120....
AD A 50-1/2-3/8
TAD.5120.226
G1/2
R3/8
400
27
30.0
11.5
12.5
10.5
5.880
1.4571 (inox)
AD A 50-1/2-1/2 TAD.5120....
AD A 50-1/2-1/2
TAD.5120.228
G1/2
R1/2
400
27
35.0
11.5
17.5
13.0
7.190
1.4571 (inox)
AD A 50-1/2-3/4 TAD.5130....
AD A 50-1/2-3/4
TAD.5130.232
G1/2
R3/4
160
27
29.0
11.5
16.0
19.0
6.080
1.4571 (inox)
AD A 50-1/2-1 TAD.5130.23...
AD A 50-1/2-1
TAD.5130.236
G1/2
R1
100
36
31.0
11.5
20.0
19.0
14.500
1.4571 (inox)
AD A 50-3/4-1/2 TAD.5120....
AD A 50-3/4-1/2
TAD.5120.288
G3/4
R1/2
200
32
39.0
14.0
17.5
13.0
9.670
1.4571 (inox)
AD A 50-3/4-3/4 TAD.5120....
AD A 50-3/4-3/4
TAD.5120.292
G3/4
R3/4
160
32
40.0
14.0
19.0
21.0
9.170
1.4571 (inox)
AD A 50-3/4-1 TAD.5130.29...
AD A 50-3/4-1
TAD.5130.296
G3/4
R1
100
36
31.0
14.0
18.0
24.5
10.490
1.4571 (inox)
AD A 50-1-1/2 TAD.5120.40...
AD A 50-1-1/2
TAD.5120.408
G1
R1/2
200
41
45.0
17.0
17.5
13.0
18.790
1.4571 (inox)
AD A 50-1-3/4 TAD.5120.41...
AD A 50-1-3/4
TAD.5120.412
G1
R3/4
160
41
45.0
17.0
19.0
21.0
17.130
1.4571 (inox)
AD A 50-1-1 TAD.5120.414
AD A 50-1-1
TAD.5120.414
G1
R1
100
41
45.0
17.0
21.0
26.0
17.530
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表