KAH - Male Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KA Antistatic One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/ka/kah_mc.prj},{NB=KAH06-U02},{OD=6.0},{T=1/4},{RA=13.157},{RP=0.000},{RD=5.130},{RD1=0.300},{MODEL=KAH06-U02},{H=14},{D=12.0},{L=19.5},{A=13.0},{M=17.0},{EA1=13.1},{EA2=13.1},{CNSMASSEXACT=10.0},{A1=5.750},{B=3.500},{C=1.500},{D1=1.900},{E=2.500},{F=7.600},{G=6.109},{H1=4.250},{I=0.707},{J=5.650},{K=0.521}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D
[mm]
L
[mm]
A
[mm]
M
[mm]
EA1
Effective area Soft nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
CNSMASSEXACT
Mass
[g]
KAH23-M5
3.2
M5 x 0.8
KAH23-M5
7
8.5
17.0
14.0
13.0
3.4
2.9
2.1
KAH23-M6
3.2
M6 x 1
KAH23-M6
8
8.5
17.5
14.0
13.0
3.4
2.9
2.1
KAH23-U01
3.2
1/8
KAH23-U01
10
8.5
13.5
8.5
13.0
3.4
2.9
4.0
KAH04-M5
4.0
M5 x 0.8
KAH04-M5
8
9.5
17.0
14.0
13.0
4.0
4.0
2.0
KAH04-M6
4.0
M6 x 1
KAH04-M6
8
9.5
17.5
14.0
13.0
4.0
4.0
2.0
KAH04-U01
4.0
1/8
KAH04-U01
10
10.0
18.5
13.5
16.0
5.6
5.6
5.0
KAH04-U02
4.0
1/4
KAH04-U02
14
10.0
16.5
10.5
16.0
5.6
5.6
10.0
KAH06-M5
6.0
M5 x 0.8
KAH06-M5
10
11.5
18.5
15.0
14.0
4.0
4.0
3.0
KAH06-M6
6.0
M6 x 1
KAH06-M6
10
11.5
19.0
15.0
14.0
4.0
4.0
3.0
KAH06-U01
6.0
1/8
KAH06-U01
12
12.0
19.5
14.5
17.0
13.1
13.1
5.0
KAH06-U02
6.0
1/4
KAH06-U02
14
12.0
19.5
13.0
17.0
13.1
13.1
10.0
KAH06-U03
6.0
3/8
KAH06-U03
17
12.0
17.5
11.5
17.0
13.1
13.1
16.0
KAH08-U01
8.0
1/8
KAH08-U01
14
14.0
25.0
20.5
18.5
18.0
18.0
11.0
KAH08-U02
8.0
1/4
KAH08-U02
14
14.0
21.5
15.5
18.5
18.0
18.0
27.0
KAH08-U03
8.0
3/8
KAH08-U03
17
14.0
19.5
13.5
18.5
18.0
18.0
33.0
KAH10-U01
10.0
1/8
KAH10-U01
17
17.0
28.0
23.0
21.0
29.5
29.5
17.0
KAH10-U02
10.0
1/4
KAH10-U02
17
17.0
28.0
22.0
21.0
29.5
29.5
17.0
KAH10-U03
10.0
3/8
KAH10-U03
17
17.0
24.0
18.0
21.0
29.5
29.5
14.0
KAH10-U04
10.0
1/2
KAH10-U04
22
17.0
22.0
14.0
21.0
29.5
29.5
28.0
KAH12-U02
12.0
1/4
KAH12-U02
19
19.0
30.5
24.5
22.0
46.1
46.1
22.0
KAH12-U03
12.0
3/8
KAH12-U03
19
19.0
25.5
19.5
22.0
46.1
46.1
16.0
KAH12-U04
12.0
1/2
KAH12-U04
22
19.0
24.5
16.5
22.0
46.1
46.1
28.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表