KQG2W - Extended Male Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KQG2 Stainless Steel 316 One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqg2/kqg2w.prj},{NB=KQG2W06-03},{OD=6},{ODX=6.0},{RM=3/8},{MODELX=KQG2W06-03},{SEAL=},{H=17},{D=11.4},{L1=15.9},{L2=38.0},{A=38.6},{M=13.6},{EA=10.9},{CNSMASSEXACT=57.4},{RA=0},{RP=0.0},{ND=16.662},{LH1=2.0},{LH2=2.0},{LH3=1.6},{LH4=4.7},{LH5=4.0},{LV1=32.9},{LV2=5.8},{LV3=21.2},{LV4=0.2},{LV5=1.2},{DV1=10.0},{DV2=8.8},{DV3=11.1},{DV4=8.6},{DV5=7.0},{DV6=0.0},{DH1=6.6},{DH2=10.0},{DH3=0.0},{R=3.5},{RY=0.0},{LV6=9.3},{LV7=38.6},{LH7=3.5},{R2=1.0},{LV8=3.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
OD
Applicable tube O.D.
[mm]
RM
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flat
[mm]
D
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQG2W23-M5
3.2
M5x0.8
KQG2W23-M5
8
8.3
13.1
31.2
32.4
12.0
2.8
13.0
KQG2W23-01
3.2
1/8
KQG2W23-01
10
8.3
13.6
31.3
32.3
12.0
2.8
14.7
KQG2W23-02
3.2
1/4
KQG2W23-02
14
8.3
13.6
35.1
34.5
12.0
2.8
33.1
KQG2W04-M5
4
M5x0.8
KQG2W04-M5
8
9.1
13.7
31.6
33.2
12.6
3.0
13.6
KQG2W04-01
4
1/8
KQG2W04-01
10
9.1
14.4
31.7
33.1
12.6
4.0
15.6
KQG2W04-02
4
1/4
KQG2W04-02
14
9.1
14.4
35.5
35.3
12.6
4.0
33.9
KQG2W06-M5
6
M5x0.8
KQG2W06-M5
8
11.4
14.7
32.7
35.4
13.6
3.0
15.5
KQG2W06-01
6
1/8
KQG2W06-01
10
11.4
15.9
32.8
35.4
13.6
10.9
17.2
KQG2W06-02
6
1/4
KQG2W06-02
14
11.4
15.9
36.6
37.6
13.6
10.9
35.5
KQG2W06-03
6
3/8
KQG2W06-03
17
11.4
15.9
38.0
38.6
13.6
10.9
57.4
KQG2W08-01
8
1/8
KQG2W08-01
12
13.7
18.6
37.0
40.7
16.1
20.5
28.0
KQG2W08-02
8
1/4
KQG2W08-02
14
13.7
19.1
40.2
42.3
16.1
20.5
37.7
KQG2W08-03
8
3/8
KQG2W08-03
17
13.7
19.1
41.6
43.3
16.1
20.5
60.9
KQG2W10-02
10
1/4
KQG2W10-02
14
16.6
21.0
46.6
50.2
17.0
33.5
40.7
KQG2W10-03
10
3/8
KQG2W10-03
17
16.6
21.0
45.9
49.1
17.0
33.5
61.9
KQG2W10-04
10
1/2
KQG2W10-04
22
16.6
21.0
50.1
52.0
17.0
33.5
117.3
KQG2W12-02
12
1/4
KQG2W12-02
14
18.7
22.6
47.7
52.3
18.6
47.7
44.6
KQG2W12-03
12
3/8
KQG2W12-03
17
18.7
23.6
49.0
53.2
18.6
47.7
56.3
KQG2W12-04
12
1/2
KQG2W12-04
22
18.7
23.6
53.2
56.1
18.6
47.7
112.9
KQG2W16-03
16
3/8
KQG2W16-03
19
24.6
26.3
57.6
64.1
20.8
71.0
86.6
KQG2W16-04
16
1/2
KQG2W16-04
22
24.6
27.3
61.4
66.6
20.8
100.0
111.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表