Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
TECEfloor PE-Xa underfloor heating pipe - Pipe Systems
Tece
Pipe Systems
TECEfloor
Pipes
Powered by
CAD模型選擇
{tece/rohrsysteme/tece_floor/rohre/underfloor_red.prj},{NB=77850212},{CNSORDERNO=77850212},{PICTURE=tcb_77850212.png},{VERS=1},{DIM=16 x 1,5},{KT1=TECEfloor PE-Xa Flächenheizungsrohr, 16 x 1,5 mm, 120 m},{KT2=rot, SLQ, Sauerstoffdicht nach DIN 4726},{ZT=39172110},{UL=Spanien},{WG=770},{PG=1007700010},{ME=m},{LE1=120},{LE2=1320},{GTIN=4027255092419},{ASTEXT=Ausschreibungstext},{HTML=HTML}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
DIM
Dimension
[mm]
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 2
ⁿ/ₐ
ZT
Customs code
ⁿ/ₐ
UL
Country of origin
ⁿ/ₐ
WG
Commodity group
ⁿ/ₐ
PG
Product group
ⁿ/ₐ
ME
Quantity unit
ⁿ/ₐ
LE1
ⁿ/ₐ
LE2
ⁿ/ₐ
GTIN
ⁿ/ₐ
77850212
77850212
16 x 1,5
TECEfloor PE-Xa underfloo...
Red, SLQ, oxygen-tight to...
39172110
Spanien
770
1007700010
m
120
1320
4027255092419
77850224
77850224
16 x 1,5
TECEfloor PE-Xa underfloo...
Red, SLQ, oxygen-tight to...
39172110
Spanien
770
1007700010
m
240
1440
4027255092426
77850260
77850260
16 x 1,5
TECEfloor PE-Xa underfloo...
Red, SLQ, oxygen-tight to...
39172110
Spanien
770
1007700010
m
600
1200
4027255092433
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表