Adaptasteel - Liquid Resistant, Types: SN
ABB Installation Products
Adaptaflex
Metalic System - Conduit
TYPE SP, SN & LFH-SP COVERED STEEL FLEXIBLE CONDUIT
Powered by
CAD模型選擇
{thomas_betts/adaptaflex/metalic_systems_metalic_conduit/adaptasteel_l_r_t_sp_sn_lfhsp/adaptasteel_l_r_t_sn.prj},{NB=SN16BL25M},{CN=SN16},{MAT=PA (Nylon) Covered Galvanised Steel},{TRS=-40°C to +120°C},{TRM=-5°C to +150°C},{SIZE=16},{COLOR=Black},{L=25},{A=17.0},{B=13.0},{C=35},{NOTE=3D Model is just a Segment of the Actual Model},{L1=25,50},{R=2.500},{S=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TRS
Temperature Range Static Applications
[deg Celsius]
TRM
Temperature Range Moving Applications
ⁿ/ₐ
SIZE
Nominal Conduit Size
ⁿ/ₐ
COLOR
Colour
ⁿ/ₐ
A
Outside Diameter
[mm]
B
Inside Diameter
[mm]
C
Minimum Bend Radius
[mm]
NOTE
Note
ⁿ/ₐ
SN12BL25M
SN12
SN12BL25M
PA (Nylon) Covered Galvan...
-40°C to +120°C
-5°C to +150°C
12
Black
14.0
10.3
30
3D Model is just a Segmen...
SN16BL25M
SN16
SN16BL25M
PA (Nylon) Covered Galvan...
-40°C to +120°C
-5°C to +150°C
16
Black
17.0
13.0
35
3D Model is just a Segmen...
SN20BL25M
SN20
SN20BL25M
PA (Nylon) Covered Galvan...
-40°C to +120°C
-5°C to +150°C
20
Black
21.5
16.9
45
3D Model is just a Segmen...
SN25BL25M
SN25
SN25BL25M
PA (Nylon) Covered Galvan...
-40°C to +120°C
-5°C to +150°C
25
Black
26.0
21.4
55
3D Model is just a Segmen...
SN32BL25M
SN32
SN32BL25M
PA (Nylon) Covered Galvan...
-40°C to +120°C
-5°C to +150°C
32
Black
34.0
28.1
60
3D Model is just a Segmen...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表