Adaptasteel - Liquid Tight, Types: SPLHC
ABB Installation Products
Adaptaflex
Metalic System - Conduit
TYPE SPL, SPLHC & SPUL COVERED STEEL FLEXIBLE CONDUIT
Powered by
CAD模型選擇
{thomas_betts/adaptaflex/metalic_systems_metalic_conduit/adaptasteel_l_t_t_spl_splhc_spul/adaptasteel_l_t_t_splhc.prj},{NB=SPLHC2025M},{CN=SPLHC20},{MAT=Thermoplastic Rubber Covered Galvanised Steel},{TRS=-65°C to +135°C},{TRM=-45°C to +150°C},{SIZE=20},{USSIZE=1/2},{COLOR=Black},{L=25},{A=21.1},{B=15.9},{C=80},{NOTE=3D Model is just a Segment of the Actual Model},{L1=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TRS
Temperature Range Static Applications
[deg Celsius]
TRM
Temperature Range Moving Applications
ⁿ/ₐ
SIZE
Nominal Conduit Size
ⁿ/ₐ
USSIZE
US Conduit Size
[Inch]
COLOR
Color
ⁿ/ₐ
A
Outside Diameter
[mm]
B
Inside Diameter
[mm]
C
Minimum Bend Radius
[mm]
NOTE
Note
ⁿ/ₐ
SPLHC1025M
SPLHC10
SPLHC1025M
Thermoplastic Rubber Cove...
-65°C to +135°C
-45°C to +150°C
10
1/4
Black
11.8
7.0
40
3D Model is just a Segmen...
SPLHC1225M
SPLHC12
SPLHC1225M
Thermoplastic Rubber Cove...
-65°C to +135°C
-45°C to +150°C
12
5/16
Black
14.2
10.0
45
3D Model is just a Segmen...
SPLHC1625M
SPLHC16
SPLHC1625M
Thermoplastic Rubber Cove...
-65°C to +135°C
-45°C to +150°C
16
3/8
Black
17.8
12.5
50
3D Model is just a Segmen...
SPLHC2025M
SPLHC20
SPLHC2025M
Thermoplastic Rubber Cove...
-65°C to +135°C
-45°C to +150°C
20
1/2
Black
21.1
15.9
80
3D Model is just a Segmen...
SPLHC2525M
SPLHC25
SPLHC2525M
Thermoplastic Rubber Cove...
-65°C to +135°C
-45°C to +150°C
25
3/4
Black
26.4
21.0
110
3D Model is just a Segmen...
SPLHC3225M
SPLHC32
SPLHC3225M
Thermoplastic Rubber Cove...
-65°C to +135°C
-45°C to +150°C
32
1
Black
33.1
26.7
145
3D Model is just a Segmen...
SPLHC4025M
SPLHC40
SPLHC4025M
Thermoplastic Rubber Cove...
-65°C to +135°C
-45°C to +150°C
40
1 1/4
Black
41.8
35.4
180
3D Model is just a Segmen...
SPLHC5025M
SPLHC50
SPLHC5025M
Thermoplastic Rubber Cove...
-65°C to +135°C
-45°C to +150°C
50
1 1/2
Black
47.9
40.4
240
3D Model is just a Segmen...
SPLHC6325M
SPLHC63
SPLHC6325M
Thermoplastic Rubber Cove...
-65°C to +135°C
-45°C to +150°C
63
2
Black
59.7
51.6
345
3D Model is just a Segmen...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表