King Cobra Cable and Pipe Clamp
ABB Installation Products
Kindorf
Conduit, Cable and Pipe Supports
Powered by
CAD模型選擇
{thomas_betts/kindorf/ccp_supports/king_cobra_asmtab.prj},{NB=KCPC150},{CN=KCPC150},{DESCRIPTION=SS KCPC150 Strut, King Cobra Clamp},{FINISH=GoldGalv},{SIZE=1.50000000},{OD=1.690-1.980},{SL=350},{SC=50},{A=1.500},{D=1.750},{H=3.133},{L=1.000},{W=1.980},{T=0.088},{H2=0.613},{H3=0.312},{H4=0.410},{H8=1.082},{H9=0.082},{L2=0.4380},{L3=0.71500},{L4=0.8000},{L8=0.180},{L9=0.178},{R2=0.070},{WT=100},{BOLT=0.31250},{R=0.990},{LB=1.25},{T2=0.138},{PPATH=parts/king_cobra_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
SIZE
For EMT and Rigid Conduit Trade Size
[Inch]
OD
Cable O.D. Range
[Inch]
SL
Static Load Limit (Safety Factor = 4)
[lbs]
SC
Std.Ctn.
ⁿ/ₐ
D
[Inch]
H
[Inch]
L
[Inch]
W
[Inch]
KCPC050
KCPC050
SS KCPC050 Strut, King Co...
GoldGalv
1/2
0.650-0.890
350
100
1.750
2.023
1.000
0.890
KCPC075
KCPC075
SS KCPC075 Strut, King Co...
GoldGalv
3/4
0.860-1.110
350
100
1.750
2.232
1.000
1.110
KCPC100
KCPC100
SS KCPC100 Strut, King Co...
GoldGalv
1
1.100-1.400
350
100
1.750
2.515
1.000
1.400
KCPC125
KCPC125
SS KCPC125 Strut, King Co...
GoldGalv
1 1/4
1.400-1.725
350
50
1.750
2.853
1.000
1.724
KCPC150
KCPC150
SS KCPC150 Strut, King Co...
GoldGalv
1 1/2
1.690-1.980
350
50
1.750
3.133
1.000
1.980
KCPC200
KCPC200
SS KCPC200 Strut, King Co...
GoldGalv
2
1.980-2.576
350
50
1.750
3.773
1.000
2.576
KCPC250
KCPC250
SS KCPC250 Strut, King Co...
GoldGalv
2 1/2
2.576-3.060
350
25
1.750
4.349
1.000
3.060
KCPC300
KCPC300
SS KCPC300 Strut, King Co...
GoldGalv
3
3.060-3.626
450
25
1.750
4.945
1.000
3.626
KCPC350
KCPC350
SS KCPC350 Strut, King Co...
GoldGalv
3 1/2
3.626-4.126
450
25
1.750
5.445
1.000
4.126
KCPC400
KCPC400
SS KCPC400 Strut, King Co...
GoldGalv
4
4.126-4.626
450
25
1.750
5.995
1.000
4.626
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表