NH-113 Hex Head Bolts
ABB Installation Products
Kindorf
Non-Metallic Channels and Accessories
Powered by
CAD模型選擇
{thomas_betts/kindorf/non_metallic_chan_and_acc/nh_113.prj},{NB=NH-113-P},{CN=NH-113-P},{DESCRIPTION=KD NH113P HEX HEAD CAP SCREW},{SIZE=3/8 x 1 1/4},{SIZE1=0.375},{MAT=Glass fiber reinforced polyurethane},{COLOR=Gray},{MLO=360},{MTOR=30},{A=0.563},{A1=0.56250000},{B=0.800},{L=1.250},{L2=0.375},{WT=1.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SIZE
Thread Size
[Inch]
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
MLO
Maximum Load
[lbs]
MTOR
Maximum Torque
[lbs]
A
[Inch]
B
[Inch]
L
[Inch]
WT
Weight
[lbs/100]
NH-113-P
NH-113-P
KD NH113P HEX HEAD CAP SC...
3/8 x 1 1/4
Glass fiber reinforced po...
Gray
360
30
0.563
0.800
1.250
1.4
NH-113-C
NH-113-C
KD NH113C HEX HEAD CAP SC...
1/2 x 1 1/4
Glass fiber reinforced po...
Gray
600
90
0.750
1.063
1.250
1.4
NH-113-H
NH-113-H
KD NH113H HEX HEAD CAP SC...
1/2 x 2 1/2
Glass fiber reinforced po...
Gray
600
90
0.750
1.063
2.500
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表