Nederlands
English
3.72 A - BACKING FLANGE
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/372_backing_flange_a.prj},{NB=3.72.110_(mechanical=high)},{CNSORDERNO=3.72.110},{LODDEST=mechanical},{LODLEVEL=high},{DIA=110},{DN=100},{D1=133},{D2=180},{D2MIN=180.0},{D2MAX=180},{D3=220},{Z=22},{NXD=8x18},{NORM=ISO/DIN 2501 PN10},{TYPE=A},{VERP=15},{CNSQUANTITY=15},{CNSMASSEXACT=546},{INFO=PDF},{N=8},{D=18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DIA
Diameter
[mm]
DN
Diameter nominal
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
Z
Width
[mm]
NXD
Number of bolt holes x Bolt circle diameter
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
3.72.016
3.72.016
16
10
23
60
90
10
4x14
ISO/DIN 2501 PN10
A
50
60
3.72.020
3.72.020
20
15
28
60.5/63
95
11
4x16
ISO/DIN 2501 PN10/ANSI B1...
B
50
72
3.72.025
3.72.025
25
20
34
70/73
105
12
4x16
ISO/DIN 2501 PN10/ANSI B1...
B
50
92
3.72.032
3.72.032
32
25
42
79/83
115
14
4x16
ISO/DIN 2501 PN10/ANSI B1...
B
50
130
3.72.040
3.72.040
40
32
51
91/100
140
15
4x18
ISO/DIN 2501 PN10/ANSI B1...
B
30
194
3.72.050
3.72.050
50
40
62
101/110
150
16
4x18
ISO/DIN 2501 PN10/ANSI B1...
B
75
240
3.72.063
3.72.063
63
50
78
120.5/124
165
18
4x18
ISO/DIN 2501 PN10/ANSI B1...
B
50
296
3.72.075
3.72.075
75
65
92
145
185
19
4x18
ISO/DIN 2501 PN10
A
30
372
3.72.090
3.72.090
90
80
110
160
200
20
8x18
ISO/DIN 2501 PN10
A
25
466
3.72.110
3.72.110
110
100
133
180
220
22
8x18
ISO/DIN 2501 PN10
A
15
546
3.72.125
3.72.125
125
100
150
190
235
26
8x18
A
15
676
3.72.140
3.72.140
140
125
167
210
250
26
8x18
ISO/DIN 2501 PN10
A
15
706
3.72.160
3.72.160
160
150
190
240
285
28
8x22
ISO/DIN 2501 PN10
A
10
1004
3.72.199
3.72.199
200
200
226
295
340
36
8x22
ISO/DIN 2501 PN10
A
5
1004
3.72.200
3.72.200
200
175
235
270
315
36
8x22
ISO 2536 PN10
A
5
1228
3.72.225
3.72.225
225
200
251
295
340
36
8x22
ISO/DIN 2501 PN10
A
5
1534
3.72.250
3.72.250
250
225
277
325
370
36
8x22
ISO 2536 PN10
A
5
1806
3.72.280
3.72.280
280
250
309
350
395
36
12x22
ISO/DIN 2501 PN10
A
1
1790
3.72.315
3.72.315
315
300
345
400
445
36
12x22
ISO/DIN 2501 PN10
A
1
2450
3.72.355
3.72.355
355
350
388
460
505
38
16x22
ISO/DIN 2501 PN10
A
1
3430
3.72.400
3.72.400
400
400
442
515
565
42
16x26
ISO/DIN 2501 PN10
A
1
4450
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表