目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
DKM/L 90 (DIN 3868) - Universal conical seal 24° / 60°
VOSS
Catalogue Hose Couplings
Metric conical seal
Powered by
CAD模型選擇
{voss/3_larga/dkso_dichtkegel_sonstige/dkso_dkml_90.prj},{NB=7000296400},{BZ=7000296400},{DN=10.000},{CH=19.000},{L=63.000},{C=7.000},{H=38.000},{M=33.500},{G=60.000},{FX=16.000},{L1=0.433},{L2=7.327},{L3=4.077},{L4=4.500},{L5=5.000},{L6=8.500},{L7=15.200},{L8=38.000},{L9=34.000},{L10=31.500},{L11=7.500},{L12=12.400},{L13=16.000},{L14=8.211},{W1=16.500},{W2=13.600},{W3=16.600},{W4=11.500},{W5=11.700},{W6=11.000},{W7=3.804},{W8=15.000},{W9=10.500},{W10=13.500},{W11=15.000},{W12=15.700},{W13=16.200},{W14=18.800},{W15=20.939},{OS=15.500},{R1=0.200},{R2=0.200},{R3=0.200},{R4=0.500},{R5=0.500},{R6=0.000},{R7=0.200},{R8=1.000},{R9=2.000},{R10=0.500},{A1=0.250},{A2=0.200},{KA2=0.000},{A3=0.299},{AU1=0.500},{AU2=0.300},{DL=3.500},{DW1=8.211},{DW2=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
ND
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
G
重量
[g]
7000296100
7000296100
HF/24/60-SWE-L8-DN06
S30538306006A
DKM/L 90 14x1,5 08L 06
L 8
M 14x1,5
1/4”
6.000
17.000
55.000
4.000
30.000
27.000
50.000
7000296200
7000296200
HF/24/60-SWE-L10-DN06
S30538308006A
DKM/L 90 16x1,5 10L 06
L 10
M 16x1,5
1/4”
6.000
19.000
56.000
4.000
30.000
28.000
50.000
7000296300
7000296300
HF/24/60-SWE-L10-DN08
S30538308008A
DKM/L 90 16x1,5 10L 08
L 10
M 16x1,5
5/16”
8.000
19.000
58.000
5.500
30.000
30.000
60.000
7000296400
7000296400
HF/24/60-SWE-L10-DN10
S30538308010A
DKM/L 90 16x1,5 10L 10
L 10
M 16x1,5
3/8”
10.000
19.000
63.000
7.000
38.000
33.500
60.000
7000296500
7000296500
HF/24/60-SWE-L12-DN08
S30538310008A
DKM/L 90 18x1,5 12L 08
L 12
M 18x1,5
5/16”
8.000
22.000
58.000
5.500
30.500
30.000
70.000
7000296600
7000296600
HF/24/60-SWE-L12-DN10
S30538310010A
DKM/L 90 18x1,5 12L 10
L 12
M 18x1,5
3/8”
10.000
22.000
64.000
7.000
35.000
34.500
80.000
7000296700
7000296700
HF/24/60-SWE-L15-DN10
S30538313010A
DKM/L 90 22x1,5 15L 10
L 15
M 22x1,5
3/8”
10.000
27.000
64.000
7.000
35.500
34.500
90.000
7000296800
7000296800
HF/24/60-SWE-L15-DN12
S30538313013A
DKM/L 90 22x1,5 15L 13
L 15
M 22x1,5
1/2”
12.000
27.000
71.500
9.500
39.500
42.000
100.000
7000296900
7000296900
HF/24/60-SWE-L18-DN16
S30538316016A
DKM/L 90 26x1,5 18L 16
L 18
M 26x1,5
5/8”
16.000
32.000
88.000
12.500
49.500
54.000
150.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表