V3M - 60° V Belt - V3M Series - 1/8" Width X 3/32" Height - Black Polyurethane
WMBerg
INCH
Chain and Belt Drives
V-Flex® Cable Drive Chain System
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/v_flex_cable_drive_chain_system/a142.prj},{NB=V3M300},{PN=V3M300},{DES=V-FLEX SERIES FRICTION DRIVE},{CN=Master Inch/Metric Catalog},{CP=A142},{MAT=Black Polyurethane},{CS=1/8 x 3/32},{L=11.81},{W=0.1250},{H=0.0938},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
CS
Cross Section
ⁿ/ₐ
L
Length
[Inch]
V3M180
V3M180
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
7.09
V3M185
V3M185
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
7.28
V3M190
V3M190
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
7.48
V3M195
V3M195
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
7.68
V3M200
V3M200
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
7.87
V3M206
V3M206
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
8.11
V3M212
V3M212
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
8.35
V3M218
V3M218
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
8.58
V3M224
V3M224
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
8.82
V3M230
V3M230
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
9.06
V3M243
V3M243
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
9.57
V3M250
V3M250
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
9.84
V3M265
V3M265
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
10.43
V3M280
V3M280
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
11.02
V3M300
V3M300
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
11.81
V3M315
V3M315
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
12.40
V3M325
V3M325
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
12.80
V3M345
V3M345
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
13.58
V3M365
V3M365
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
14.37
V3M400
V3M400
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
15.75
V3M425
V3M425
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
16.73
V3M450
V3M450
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
17.72
V3M475
V3M475
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
18.70
V3M500
V3M500
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
19.69
V3M530
V3M530
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
1/8 x 3/32
20.87
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表