V3, V4 & V5 - V-Belt Pulleys - 3V, 4V and 5V Series
WMBerg
METRIC
Chain and Belt Drives
Pow-R-Vee®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/pow_r_vee_v_belt_drives/a107m.prj},{NB=V4-225-16M},{PN=V4-225-16M},{DES=POW-R-VEE SERIES},{CN=Master Inch/Metric Catalog},{CP=MA134},{MAT=Zinc Alloy},{BS=4V},{B=16},{OD=57},{W=29},{C=13},{L=25},{H=29},{F2=2.3876},{W2=5.000},{T2=2.000},{TYP=2.000},{TYP1=2.000},{F1=16.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BS
Belt Size
ⁿ/ₐ
B
Bore
[mm]
OD
Outside Diameter
[mm]
W
Overall Length
[mm]
C
Hub Width
[mm]
L
Hub Width
[mm]
H
Hub Diameter
[mm]
V3-150-8M
V3-150-8M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
8
38
25
13
22
24
V3-200-8M
V3-200-8M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
8
51
25
13
22
25
V3-150-10M
V3-150-10M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
10
38
25
13
22
24
V3-200-10M
V3-200-10M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
10
51
25
13
22
25
V3-250-10M
V3-250-10M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
10
64
25
13
22
29
V3-300-10M
V3-300-10M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
10
76
25
13
22
29
V3-350-10M
V3-350-10M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
10
89
25
13
22
29
V3-400-10M
V3-400-10M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
10
102
25
13
22
29
V3-150-13M
V3-150-13M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
13
38
25
13
22
24
V3-200-13M
V3-200-13M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
13
51
25
13
22
25
V3-250-13M
V3-250-13M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
13
64
25
13
22
29
V3-300-13M
V3-300-13M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
13
76
25
13
22
29
V3-350-13M
V3-350-13M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
13
89
25
13
22
29
V3-400-13M
V3-400-13M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
13
102
25
13
22
29
V3-200-16M
V3-200-16M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
16
51
25
13
22
25
V3-250-16M
V3-250-16M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
16
64
25
13
22
29
V3-300-16M
V3-300-16M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
16
76
25
13
22
29
V3-350-16M
V3-350-16M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
16
89
25
13
22
29
V3-400-16M
V3-400-16M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
3V
16
102
25
13
22
29
V4-150-10M
V4-150-10M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
4V
10
38
29
13
25
22
V4-175-10M
V4-175-10M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
4V
10
44
29
13
25
27
V4-200-10M
V4-200-10M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
4V
10
51
29
13
25
29
V4-225-10M
V4-225-10M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
4V
10
57
29
13
25
29
V4-250-10M
V4-250-10M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
4V
10
64
29
13
25
29
V4-150-13M
V4-150-13M
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Zinc Alloy
4V
13
38
29
13
25
22
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表