012.1 - Stub Flange ANSI
agru
PURAD
PVDF Ultra High Purity Piping System
Fittings
Powered by
CAD모델 선택
{agru/purad/pvdf_ultra_high_purity_piping_system/fittings/012_1.prj},{NB=AGRU_35012111033_Stub Flange ANSI_short spigot_PVDF UHP natural_110X3.4 SDR33 ISO S-16 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=35012111033},{M=35012111033},{BILDCODE=012.1},{WEIGHT=0.460},{DIMENSIONLANG=110X3.4 SDR33 ISO S-16},{DURCHMESSER=110},{EXT_BEZ_1=Stub Flange ANSI},{EXT_BEZ_2=short spigot},{MATERIAL=PVDF UHP natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=110.000},{IDA=4.000},{S=3.400},{L=80.000},{L3=42.000},{D3=125.000},{D4=158.000},{H=12.000},{X1=3}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
IDA
[인치]
S
[mm]
L
Dimension L
[mm]
L3
[mm]
D3
[mm]
D4
[mm]
H
[mm]
AGRU_35012102021_Stub Fla...
35012102021
35012102021
012.1
0.029
20X1.9 SDR21 ISO S-10
20
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR + HPF-welding
20.000
0.500
1.900
49.000
31.000
27.000
44.500
6.000
AGRU_35012102521_Stub Fla...
35012102521
35012102521
012.1
0.041
25X1.9 SDR21 ISO S-10
25
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR + HPF-welding
25.000
0.750
1.900
50.000
30.000
33.000
54.100
6.500
AGRU_35012103221_Stub Fla...
35012103221
35012103221
012.1
0.061
32X2.4 SDR21 ISO S-10
32
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR + HPF-welding
32.000
1.000
2.400
50.000
26.000
40.000
63.500
7.000
AGRU_35012104021_Stub Fla...
35012104021
35012104021
012.1
0.085
40X2.4 SDR21 ISO S-10
40
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR + HPF-welding
40.000
1.250
2.400
50.000
24.000
50.000
71.500
8.000
AGRU_35012105021_Stub Fla...
35012105021
35012105021
012.1
0.124
50X3.0 SDR21 ISO S-10
50
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR + HPF-welding
50.000
1.500
3.000
50.000
22.000
61.000
82.600
9.000
AGRU_35012106321_Stub Fla...
35012106321
35012106321
012.1
0.173
63X3.0 SDR21 ISO S-10
63
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR + HPF-welding
63.000
2.000
3.000
50.000
19.500
76.000
100.400
10.000
AGRU_35012107521_Stub Fla...
35012107521
35012107521
012.1
0.217
75X3.6 SDR21 ISO S-10
75
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
75.000
2.500
3.600
50.000
20.000
89.000
117.000
10.000
AGRU_35012109021_Stub Fla...
35012109021
35012109021
012.1
0.378
90X4.3 SDR21 ISO S-10
90
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
90.000
3.000
4.300
80.000
42.000
105.000
132.400
11.000
AGRU_35012109033_Stub Fla...
35012109033
35012109033
012.1
0.328
90X2.8 SDR33 ISO S-16
90
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
90.000
3.000
2.800
80.000
42.000
105.000
132.400
11.000
AGRU_35012111021_Stub Fla...
35012111021
35012111021
012.1
0.562
110X5.3 SDR21 ISO S-10
110
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
110.000
4.000
5.300
80.000
40.000
125.000
158.000
12.000
AGRU_35012111033_Stub Fla...
35012111033
35012111033
012.1
0.460
110X3.4 SDR33 ISO S-16
110
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
110.000
4.000
3.400
80.000
42.000
125.000
158.000
12.000
AGRU_35012112521_Stub Fla...
35012112521
35012112521
012.1
0.670
125X6.0 SDR21 ISO S-10
125
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
125.000
4.500
6.000
80.000
42.000
132.000
158.000
18.000
AGRU_35012112533_Stub Fla...
35012112533
35012112533
012.1
0.515
125X3.9 SDR33 ISO S-16
125
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
125.000
4.500
3.900
80.000
33.000
132.000
158.000
18.000
AGRU_35012116021_Stub Fla...
35012116021
35012116021
012.1
1.060
160X7.7 SDR21 ISO S-10
160
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
160.000
6.000
7.700
81.000
36.500
175.000
212.000
16.000
AGRU_35012116033_Stub Fla...
35012116033
35012116033
012.1
0.949
160X4.9 SDR33 ISO S-16
160
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
160.000
6.000
4.900
81.000
37.000
175.000
212.000
16.000
AGRU_35012120021_Stub Fla...
35012120021
35012120021
012.1
2.255
200X9.6 SDR21 ISO S-10
200
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
200.000
8.000
9.600
98.000
43.000
232.000
268.000
20.000
AGRU_35012120033_Stub Fla...
35012120033
35012120033
012.1
1.900
200X6.2 SDR33 ISO S-16
200
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
200.000
8.000
6.200
100.000
42.000
232.000
268.000
18.000
AGRU_35012122521_Stub Fla...
35012122521
35012122521
012.1
1.920
225X10.8 SDR21 ISO S-10
225
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
225.000
9.000
10.800
100.000
76.000
235.000
268.000
20.000
AGRU_35012122533_Stub Fla...
35012122533
35012122533
012.1
1.430
225X6.9 SDR33 ISO S-16
225
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
225.000
9.000
6.900
100.000
76.000
235.000
268.000
18.000
AGRU_35012125021_Stub Fla...
35012125021
35012125021
012.1
3.720
250X11.9 SDR21 ISO S-10
250
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
250.000
10.000
11.900
100.000
35.000
285.000
320.000
25.000
AGRU_35012125033_Stub Fla...
35012125033
35012125033
012.1
2.685
250X7.7 SDR33 ISO S-16
250
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
250.000
10.000
7.700
100.000
40.000
285.000
320.000
20.000
AGRU_35012131533_Stub Fla...
35012131533
35012131533
012.1
3.145
315X9.7 SDR33 ISO S-16
315
Stub Flange ANSI
short spigot
PVDF UHP natural
injection moulded
Butt + IR-welding
315.000
12.000
9.700
100.000
44.000
335.000
370.000
20.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성