카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58739 - Spring loaded wafer check valve - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
06_clapets
Powered by
CAD모델 선택
{bene_inox_raccords/01_industrie/58_robinetterie/06_clapets/58739.prj},{NB=bene_inox_458739-32},{REF=458739-32},{DN=32},{DNP=1\"1/4},{D1=32},{D2=70},{L=28},{POIDS=0.39},{X=4},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
REF
Référence
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
D1
[mm]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 458739-15
458739-15
15
1/2"
15
39
16
0.10
Béné Inox 458739-20
458739-20
20
3/4"
20
46
19
0.14
Béné Inox 458739-25
458739-25
25
1"
25
54
22
0.22
Béné Inox 458739-32
458739-32
32
1"1/4
32
70
28
0.39
Béné Inox 458739-40
458739-40
40
1"1/2
40
81
32
0.54
Béné Inox 458739-50
458739-50
50
2"
49
94
40
0.77
Béné Inox 458739-65
458739-65
65
2"1/2
62
113
47
1.25
Béné Inox 458739-80
458739-80
80
3"
75
132
50
1.90
Béné Inox 458739-100
458739-100
100
4"
95
150
60
2.80
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés
Générer modèle CAO
Générer fiche technique PDF