Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-TL-KRS-3-SPB/B(17)-GG - V-Belt Pulleys made from cast iron for Taper Bushes, 3 Grooves, Profile XPB, SPB and B (17)
MÄDLER
Drive Element
V-Blt and V-Belt Pulleys
V-Belt Pulleys
V-Belt Pulleys for Taper Bushes, Material cast iron
Powered by
CAD모델 선택
{maedler/antriebselemente/keilriemen_keilriemenscheiben/keilriemenscheiben/krsch_f_taperbuchse_gg/krs_pr_17_u_spb_3-r_t-sp.prj},{NB=15531600},{ARTNR=15531600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss EN-GJL-250},{PR=Profil XPB, SPB und B (17)},{R=3 - rillig},{D1=160},{BA=V},{AUSF=2},{H=63},{L=45},{NZK=einseitig rückspringend 18},{TB=2517},{D=16 - 65},{GEW=4.8},{AUSFX=2},{AUSFA=0},{T=17.5},{F=12.5},{E=19},{B1=16.3},{RW=34},{C=3.5},{S=0},{DNVS=117},{U=0},{AT=85.5},{D2=82.55},{S1=12.700},{SS1=10.5},{S2=13.0},{T1=23.5},{U1=0},{TK=0.0},{BTK=0},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
PR
Profile
ⁿ/ₐ
R
Number of grooves
ⁿ/ₐ
D1
Nominal-Ø D1
[mm]
BA
Design
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
H
h
[mm]
L
l
[mm]
NZK
Relation of Hub to Rim
ⁿ/ₐ
TB
Taper Bush No.
ⁿ/ₐ
D
Bore d
[mm]
GEW
approx. Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
15531000
15531000
Grey cast iron
Grey cast iron EN-GJL-250
Profile XPB, SPB und B (1...
3 - rillig
100
V
8
63
25
one-sided set back 38
1610
12 - 42
1.7
84835080
15531100
15531100
Grey cast iron
Grey cast iron EN-GJL-250
Profile XPB, SPB und B (1...
3 - rillig
112
V
8
63
25
one-sided set back 38
1610
12 - 42
2.0
84835080
15531200
15531200
Grey cast iron
Grey cast iron EN-GJL-250
Profile XPB, SPB und B (1...
3 - rillig
125
V
2
63
32
one-sided set back 31
2012
12 - 50
2.7
84835080
15531400
15531400
Grey cast iron
Grey cast iron EN-GJL-250
Profile XPB, SPB und B (1...
3 - rillig
140
V
2
63
32
one-sided set back 31
2012
12 - 50
3.5
84835080
15531600
15531600
Grey cast iron
Grey cast iron EN-GJL-250
Profile XPB, SPB und B (1...
3 - rillig
160
V
2
63
45
one-sided set back 18
2517
16 - 65
4.8
84835080
15531800
15531800
Grey cast iron
Grey cast iron EN-GJL-250
Profile XPB, SPB und B (1...
3 - rillig
180
V
2
63
45
one-sided set back 18
2517
16 - 65
6.6
84835080
15532000
15532000
Grey cast iron
Grey cast iron EN-GJL-250
Profile XPB, SPB und B (1...
3 - rillig
200
V
2
63
45
one-sided set back 18
2517
16 - 65
8.6
84835080
15532200
15532200
Grey cast iron
Grey cast iron EN-GJL-250
Profile XPB, SPB und B (1...
3 - rillig
224
B
6
63
45
one-sided set back 18
2517
16 - 65
8.1
84835080
15532500
15532500
Grey cast iron
Grey cast iron EN-GJL-250
Profile XPB, SPB und B (1...
3 - rillig
250
B
6
63
51
one-sided set back 12
3020
25 - 75
11.0
84835080
15532800
15532800
Grey cast iron
Grey cast iron EN-GJL-250
Profile XPB, SPB und B (1...
3 - rillig
280
B
6
63
51
set back on both sides 6
3020
25 - 75
13.0
84835080
15533100
15533100
Grey cast iron
Grey cast iron EN-GJL-250
Profile XPB, SPB und B (1...
3 - rillig
315
B
6
63
51
set back on both sides 6
3020
25 - 75
15.5
84835080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성