Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KURO-310+320 - Ball Transfer Units 310 / 320, with Fastening Element
MÄDLER
Drive Element
Ball Transfer Units
Powered by
CAD모델 선택
{maedler/antriebselemente/kugelrollen/kugelrolle_310_u_320.prj},{NB=65431030},{ARTNR=65431030},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Gehäuse: Stahl verzinkt, Kugelpfanne: Stahl einsatzgehärtet, Kugel: Stahl gehärtet},{AUSF= 310},{DW=30},{TZ=2500},{D=45 -0.25},{D1=55},{DB=45 + 1.0},{H=37.2},{H1=13.8 ±0.3},{H2=8.2},{TMIN=2.5},{GEW=0.290},{TYP=1},{DD=45},{DDB=45},{HH1=13.8},{ARTNR1=65430030},{CTN=84313900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Screw
ⁿ/ₐ
DW
dw - Size
[mm]
TZ
Load Rating
[N]
D
[mm]
D1
[mm]
DB
[mm]
H
[mm]
H1
h1
[mm]
H2
h2
[mm]
TMIN
T min.
[mm]
GEW
Weight
[kg]
ARTNR1
Product No. Assembly Plug* - see page 439
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
65431015
65431015
Steel, zinc-plated
Housing: Steel, zinc-plat...
310
15
500
24 -0.13
31
24 + 0.5
20.0
9.5 ±0.2
5.5
1.5
0.044
65430015
84313900
65431022
65431022
Steel, zinc-plated
Housing: Steel, zinc-plat...
310
22
1300
36 -0.16
45
36 +0.8
28.6
9.8 ±0.2
6.2
2.0
0.146
65430022
84313900
65431030
65431030
Steel, zinc-plated
Housing: Steel, zinc-plat...
310
30
2500
45 -0.25
55
45 + 1.0
37.2
13.8 ±0.3
8.2
2.5
0.290
65430030
84313900
65432015
65432015
Steel, zinc-plated
Housing: Steel, zinc-plat...
320
15
370
24 -0.13
31
24 + 0.5
20.0
9.5 ±0.2
5.5
1.5
0.044
65430015
84313900
65432022
65432022
Steel, zinc-plated
Housing: Steel, zinc-plat...
320
22
970
36 -0.16
45
36 +0.8
28.6
9.8 ±0.2
6.2
2.0
0.146
65430022
84313900
65432030
65432030
Steel, zinc-plated
Housing: Steel, zinc-plat...
320
30
1900
45 -0.25
55
45 + 1.0
37.2
13.8 ±0.3
8.2
2.5
0.290
65430030
84313900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성