lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SP-ROLLE-TS - Tensioning Rollers / Idlers TS for Belt Drives
MÄDLER
Drive Element
Pulleys and Timing Belts
Tensioning Rollers and Tensioning Elements
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/spannrollen_und_spannelemente/spannrollensaetze_ts.prj},{NB=14088601},{ARTNR=14088601},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium ähnlich EN AW2017A, Distanzbuchsen und Kugellager: Stahl},{BZ=TS 60 - 19},{DD=60},{B=19},{D=12},{DF=68},{L1=23},{L2=24},{L3=6.5},{L4=18.0},{KL=1 x 6301-2Z},{GEW=206},{ARTNR1=14081212},{AB=12 x 20 x 12},{GEW1=18.9},{W=15},{ADS=39.0},{NM=5.5},{M=1.60},{ADL=37},{BKL=12},{D3L=19.51},{D4L=31.48},{RSL=1.0},{D2S=29.0},{TEL=17.5},{ADB=20},{IDB=12},{LB1=12},{LB2=12},{SS=1.5},{SD3=39.0},{SA=5.5},{SB=3.6},{SD5=2.5},{TYP=1},{TN=sp-rolle_ts_60-19},{PPATH=spannrollensaetze_ts_sbl.prj},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
DD
D
[mm]
B
b
[mm]
D
d
[mm]
DF
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
KL
Ball Bearing
ⁿ/ₐ
GEW
Weight
[g]
ARTNR1
Product No. additional Bush
ⁿ/ₐ
AB
db x DB x LB
[mm]
GEW1
Weight additional bush
[g]
CTN
Customs tariff number
ⁿ/ₐ
14088201
14088201
Aluminium
Aluminium similar to EN A...
TS 20 - 8
20
8
5
25
11
10
2.0
7.5
1 x 625-2Z
12
14080505
5 x 10 x 5
2.3
84835080
14088202
14088202
Aluminium
Aluminium similar to EN A...
TS 20 - 13
20
13
5
25
16
20
4.5
12.5
2 x 625-2Z
22
14080505
5 x 10 x 5
2.3
84835080
14088301
14088301
Aluminium
Aluminium similar to EN A...
TS 30 - 13
30
13
8
35
16
14
2.5
10.5
1 x 608-2Z
32
14080807
8 x 13 x 7
4.5
84835080
14088302
14088302
Aluminium
Aluminium similar to EN A...
TS 30 - 19
30
19
8
35
22
28
6.5
17.5
2 x 608-2Z
58
14080807
8 x 13 x 7
4.5
84835080
14088303
14088303
Aluminium
Aluminium similar to EN A...
TS 30 - 28
30
28
8
35
32
28
1.5
17.5
2 x 608-2Z
64
14080807
8 x 13 x 7
4.5
84835080
14088401
14088401
Aluminium
Aluminium similar to EN A...
TS 40 - 14
40
14
10
45
17
18
5.0
13.5
1 x 6200-2Z
74
14081009
10 x 17 x 9
10.5
84835080
14088402
14088402
Aluminium
Aluminium similar to EN A...
TS 40 - 23
40
23
10
45
27
36
9.0
22.5
2 x 6200-2Z
138
14081009
10 x 17 x 9
10.5
84835080
14088403
14088403
Aluminium
Aluminium similar to EN A...
TS 40 - 28
40
28
10
45
32
36
6.5
22.5
2 x 6200-2Z
146
14081009
10 x 17 x 9
10.5
84835080
14088404
14088404
Aluminium
Aluminium similar to EN A...
TS 40 - 38
40
38
10
45
42
36
1.5
22.5
2 x 6200-2Z
162
14081009
10 x 17 x 9
10.5
84835080
14088601
14088601
Aluminium
Aluminium similar to EN A...
TS 60 - 19
60
19
12
68
23
24
6.5
18.0
1 x 6301-2Z
206
14081212
12 x 20 x 12
18.9
84835080
14088602
14088602
Aluminium
Aluminium similar to EN A...
TS 60 - 31
60
31
12
68
36
48
12.0
30.0
2 x 6301-2Z
366
14081212
12 x 20 x 12
18.9
84835080
14088603
14088603
Aluminium
Aluminium similar to EN A...
TS 60 - 38
60
38
12
68
43
48
8.5
30.0
2 x 6301-2Z
402
14081212
12 x 20 x 12
18.9
84835080
14088604
14088604
Aluminium
Aluminium similar to EN A...
TS 60 - 54
60
54
12
68
60
60
6.0
36.0
2 x 6301-2Z
530
14081212
12 x 20 x 12
18.9
84835080
14088801
14088801
Aluminium
Aluminium similar to EN A...
TS 80 - 28
80
28
20
90
33
30
6.0
22.5
1 x 6304-2Z
500
14082015
20 x 30 x 15
46.2
84835080
14088802
14088802
Aluminium
Aluminium similar to EN A...
TS 80 - 40
80
40
20
90
45
60
15.0
37.5
2 x 6304-2Z
820
14082015
20 x 30 x 15
46.2
84835080
14088803
14088803
Aluminium
Aluminium similar to EN A...
TS 80 - 54
80
54
20
90
60
60
7.5
37.5
2 x 6304-2Z
940
14082015
20 x 30 x 15
46.2
84835080
14088901
14088901
Aluminium
Aluminium similar to EN A...
TS 120 - 28
120
28
20
130
34
40
5.5
22.5
1 x 6304-2Z
1110
14082015
20 x 30 x 15
46.2
84835080
14088902
14088902
Aluminium
Aluminium similar to EN A...
TS 120 - 36
120
36
20
130
42
50
9.5
30.0
2 x 6304-2Z
1490
14082010
20 x 30 x 10
30.8
84835080
14088903
14088903
Aluminium
Aluminium similar to EN A...
TS 120 - 44
120
44
20
130
50
60
12.5
37.5
2 x 6304-2Z
1740
14082015
20 x 30 x 15
46.2
84835080
14088904
14088904
Aluminium
Aluminium similar to EN A...
TS 120 - 54
120
54
20
130
62
60
6.5
37.5
2 x 6304-2Z
2060
14082015
20 x 30 x 15
46.2
84835080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성