Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DREH-WI-EINSCHR-ZYL - Swivel Elbow Adaptors with Cylindrical Thread
MÄDLER
Pneumatics
Connections and Accessories
Quick Connectors
Pneufit C
Powered by
CAD모델 선택
{maedler/pneumatik/verbindungen_u_zub/schnellsteckverb/pneufit_c/dreh_wi-einschraubv_z.prj},{NB=86650618},{ARTNR=86650618},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Grundkörper: Kunststoff PBT, Dichtungen & O-Ringe: NBR (VMQ-frei), Gewindekörper: Messing vernickelt, Löse- und Rückhaltering: POM, Greifring: rostfreier Stahl, Kragenhülse: Messing vernickelt},{A=6},{B=G1/8},{C=24.5},{E=20.5},{G=6},{G1=17.5},{K=12.0},{Z=14},{GEW=17.0},{BA=3.175},{CTN=74122000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product-No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
Ø-A
[mm]
B
Thread
[Zoll]
C
[mm]
E
[mm]
G
[mm]
G1
[mm]
K
Ø-K
[mm]
Z
Z - wrench size
[mm]
GEW
Gewicht
[g]
CTN
Customs tariff number
ⁿ/ₐ
86650418
86650418
Multimaterialprodukt
Base body: PBT plastic, S...
4
G1/8
22.5
18.5
6
17.0
9.5
14
14.3
74122000
86650414
86650414
Multimaterialprodukt
Base body: PBT plastic, S...
4
G1/4
24.5
18.5
8
17.0
9.5
17
18.0
74122000
86650618
86650618
Multimaterialprodukt
Base body: PBT plastic, S...
6
G1/8
24.5
20.5
6
17.5
12.0
14
17.0
74122000
86650614
86650614
Multimaterialprodukt
Base body: PBT plastic, S...
6
G1/4
26.5
20.5
8
17.5
12.0
17
21.3
74122000
86650818
86650818
Multimaterialprodukt
Base body: PBT plastic, S...
8
G1/8
26.0
23.0
8
18.5
14.0
14
17.0
74122000
86650814
86650814
Multimaterialprodukt
Base body: PBT plastic, S...
8
G1/4
28.0
23.0
8
18.5
14.0
21
25.2
74122000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성