Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22052 - Toothed belts T profile
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Toothed belts, toothed belt pulleys
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/zahnriemen_zahnriemenscheiben/22052.prj},{NB=22052-0525X0650},{BEST=22052-0525X0650},{AUSF=Profil T 5},{RB=25},{ZZ=130},{WL=650},{GEW=0.0358},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=39269055},{EAN=4059495283043},{XA=5.0},{XB=2.7},{XC=0.4},{XD=2.2},{XE=1.2},{XF=0.400},{FILTER=NORELEM},{TYP=1.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RB
belt width
ⁿ/ₐ
ZZ
No. of teeth
ⁿ/ₐ
WL
Effective length
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
22052-0510X0165
22052-0510X0165
Profile T 5
10
33
165
0.0037
Yes
39269055
4059495232492
22052-0510X0185
22052-0510X0185
Profile T 5
10
37
185
0.0039
Yes
39269055
4059495281377
22052-0510X0200
22052-0510X0200
Profile T 5
10
40
200
0.0044
Yes
39269055
4059495281384
22052-0510X0215
22052-0510X0215
Profile T 5
10
43
215
0.0044
Yes
39269055
4059495281391
22052-0510X0220
22052-0510X0220
Profile T 5
10
44
220
0.0045
Yes
39269055
4059495281407
22052-0510X0225
22052-0510X0225
Profile T 5
10
45
225
0.0045
Yes
39269055
4059495281414
22052-0510X0245
22052-0510X0245
Profile T 5
10
49
245
0.0052
Yes
39269055
4059495281421
22052-0510X0250
22052-0510X0250
Profile T 5
10
50
250
0.0053
Yes
39269055
4059495281438
22052-0510X0255
22052-0510X0255
Profile T 5
10
51
255
0.0053
Yes
39269055
4059495281445
22052-0510X0260
22052-0510X0260
Profile T 5
10
52
260
0.0054
Yes
39269055
4059495281452
22052-0510X0270
22052-0510X0270
Profile T 5
10
54
270
0.0054
Yes
39269055
4059495281469
22052-0510X0275
22052-0510X0275
Profile T 5
10
55
275
0.0062
Yes
39269055
4059495281476
22052-0510X0280
22052-0510X0280
Profile T 5
10
56
280
0.0062
Yes
39269055
4059495281483
22052-0510X0295
22052-0510X0295
Profile T 5
10
59
295
0.0063
Yes
39269055
4059495281490
22052-0510X0300
22052-0510X0300
Profile T 5
10
60
300
0.0071
Yes
39269055
4059495281506
22052-0510X0305
22052-0510X0305
Profile T 5
10
61
305
0.0067
Yes
39269055
4059495281513
22052-0510X0325
22052-0510X0325
Profile T 5
10
65
325
0.0078
Yes
39269055
4059495281520
22052-0510X0330
22052-0510X0330
Profile T 5
10
66
330
0.0072
Yes
39269055
4059495281537
22052-0510X0340
22052-0510X0340
Profile T 5
10
68
340
0.0082
Yes
39269055
4059495281544
22052-0510X0350
22052-0510X0350
Profile T 5
10
70
350
0.0079
Yes
39269055
4059495281551
22052-0510X0355
22052-0510X0355
Profile T 5
10
71
355
0.0076
Yes
39269055
4059495281568
22052-0510X0365
22052-0510X0365
Profile T 5
10
73
365
0.0080
Yes
39269055
4059495281575
22052-0510X0375
22052-0510X0375
Profile T 5
10
75
375
0.0090
Yes
39269055
4059495281582
22052-0510X0390
22052-0510X0390
Profile T 5
10
78
390
0.0086
Yes
39269055
4059495281599
22052-0510X0400
22052-0510X0400
Profile T 5
10
80
400
0.0086
Yes
39269055
4059495281605
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성