Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24230 - Insert bearing UC
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Pillow block bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/gehaeuselager_stehlager_flanschlager/24230.prj},{NB=24230-35207},{D=35},{A=25.4},{A1=17.5},{A2=7.0},{A3=5.7},{D1=48.0},{D2=72},{L1=42.9},{L2=20},{TRAGD=19.750},{TRAGS=13.670},{GEW=0.4800},{EAN=4059495246123},{XA=1.000},{XB=40.000},{XC=2.000},{XD=0.500},{XE=1.000},{XF=46.400},{XG=8.500},{XH=20.200},{XI=63.000},{XJ=49.000},{XK=27.000},{XL=22.000},{NDM=8.000},{SW=4.000},{ST=1.000},{BEST=24230-35207},{LAGER=UC 207},{GEWST=M8x1},{BS=Infotext},{ROHS=Yes},{ZTN=84828000},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
LAGER
Stock
ⁿ/ₐ
D
diameter
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L1
width
[mm]
L2
width
[mm]
GEWST
Grub Screw
ⁿ/ₐ
TRAGD
basic dynamic load rating
[kN]
TRAGS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
24230-20204
24230-20204
UC 204
20
18.3
12.7
4.8
3.7
29.0
47
31.0
17
M6x0,75
9.880
6.200
0.1600
Yes
84828000
4059495246093
31.12.2099
98% Warenverfügbarkeit. N...
24230-25205
24230-25205
UC 205
25
19.7
14.3
5.0
3.9
34.0
52
34.0
17
M6x0,75
10.780
6.980
0.2000
Yes
84828000
4059495246109
31.12.2099
98% Warenverfügbarkeit. N...
24230-30206
24230-30206
UC 206
30
22.2
15.9
5.0
5.0
40.5
62
38.1
19
M6x0,75
14.970
10.040
0.3200
Yes
84828000
4059495246116
31.12.2099
98% Warenverfügbarkeit. N...
24230-35207
24230-35207
UC 207
35
25.4
17.5
7.0
5.7
48.0
72
42.9
20
M8x1
19.750
13.670
0.4800
Yes
84828000
4059495246123
31.12.2099
98% Warenverfügbarkeit. N...
24230-40208
24230-40208
UC 208
40
30.2
19.0
8.0
6.2
53.0
80
49.2
21
M8x1
22.710
15.940
0.6400
Yes
84828000
4059495246130
31.12.2099
98% Warenverfügbarkeit. N...
24230-45209
24230-45209
UC 209
45
30.2
19.0
8.0
6.4
57.3
85
49.2
22
M8x1
24.360
17.710
0.6800
Yes
84828000
4059495246147
31.12.2099
98% Warenverfügbarkeit. N...
24230-50210
24230-50210
UC 210
50
32.6
19.0
10.0
6.5
63.0
90
51.6
24
M10x1,25
26.980
19.840
0.0800
Yes
84828000
4059495246154
31.12.2099
98% Warenverfügbarkeit. N...
24230-55211
24230-55211
UC 211
55
33.4
22.2
10.0
7.0
70.0
100
55.6
25
M10x1,25
33.370
25.110
1.1100
Yes
84828000
4059495246161
31.12.2099
98% Warenverfügbarkeit. N...
24230-60212
24230-60212
UC 212
60
39.7
25.4
10.0
7.6
77.0
110
65.1
27
M10x1,25
36.740
27.970
1.5400
Yes
84828000
4059495246178
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성