카탈로그: NORO
생성됨: 01.06.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Bends R=2D - Bends & segments
NORO
Bends and segments
Powered by
CAD모델 선택
{noro/03_bends_segments/bends_made_of_ind_segments_asmtab.prj},{NB=NORO 6323221},{ARTNR=6323221},{DN=630},{W=45},{S=2.0},{MAT=1.4301},{SF=blasted},{SEG=4},{INFO=PDF},{PPATH=assemblies/bends_made_of_ind_segments_asmtpl.prj},{EOLDATE=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
AF
Design
ⁿ/ₐ
D
Diameter
[mm]
W
Angle
[°]
R
Radius
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Bends R=2D 0811220
0811220
80
pressed design
78
30
160
1.5
1.0330
powder coated
NORO Bends R=2D 1011220
1011220
100
pressed design
100
30
200
1.5
1.0330
powder coated
NORO Bends R=2D 1211220
1211220
120
pressed design
120
30
240
1.5
1.0330
powder coated
NORO Bends R=2D 1411220
1411220
140
welded from 3 straight se...
136
30
280
1.5
1.0330
powder coated
NORO Bends R=2D 1511220
1511220
150
pressed design
150
30
300
1.5
1.0330
powder coated
NORO Bends R=2D 1611220
1611220
160
welded from 3 straight se...
160
30
320
1.5
1.0330
powder coated
NORO Bends R=2D 1711220
1711220
175
pressed design
175
30
350
1.5
1.0330
powder coated
NORO Bends R=2D 2011220
2011220
200
pressed design
200
30
400
1.5
1.0330
powder coated
NORO Bends R=2D 2211220
2211220
224
pressed design
220
30
448
1.5
1.0330
powder coated
NORO Bends R=2D 2511220
2511220
250
pressed design
250
30
500
1.5
1.0330
powder coated
NORO Bends R=2D 2811220
2811220
280
welded from 3 straight se...
279
30
560
1.5
1.0330
powder coated
NORO Bends R=2D 3011220
3011220
300
pressed design
300
30
600
1.5
1.0330
powder coated
NORO Bends R=2D 3111220
3111220
315
welded from 3 straight se...
314
30
630
1.5
1.0330
powder coated
NORO Bends R=2D 3511220
3511220
350
welded from 3 straight se...
350
30
700
1.5
1.0330
powder coated
NORO Bends R=2D 4011220
4011220
400
welded from 3 straight se...
400
30
800
1.5
1.0330
powder coated
NORO Bends R=2D 4511220
4511220
450
welded from 3 straight se...
450
30
900
1.5
1.0330
powder coated
NORO Bends R=2D 5011220
5011220
500
welded from 3 straight se...
500
30
1000
1.5
1.0330
powder coated
NORO Bends R=2D 1021220
1021220
100
pressed design
99
30
200
2.0
1.0330
powder coated
NORO Bends R=2D 1221220
1221220
120
pressed design
119
30
240
2.0
1.0330
powder coated
NORO Bends R=2D 1421220
1421220
140
welded from 3 straight se...
135
30
280
2.0
1.0330
powder coated
NORO Bends R=2D 1521220
1521220
150
pressed design
149
30
300
2.0
1.0330
powder coated
NORO Bends R=2D 1621220
1621220
160
welded from 3 straight se...
159
30
320
2.0
1.0330
powder coated
NORO Bends R=2D 1721220
1721220
175
pressed design
174
30
350
2.0
1.0330
powder coated
NORO Bends R=2D 2021220
2021220
200
pressed design
199
30
400
2.0
1.0330
powder coated
NORO Bends R=2D 2221220
2221220
224
pressed design
219
30
448
2.0
1.0330
powder coated
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성