카탈로그: Optibelt
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Section SPC/22 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to DIN 2211
Optibelt
Metal Products
V-Grooved Pulleys
KS V-Grooved Pulleys for Taper-Bushings
Powered by
CAD모델 선택
{optibelt/metall/keilrillenscheiben/ks_fuer_taperbuchsen/tb_spc.prj},{NB=TB SPC 200/3-2517},{BEZ=TB SPC 200/3},{ANR=1667410},{GTIN=4014486248432},{RILLEN=3},{AUSFNR=4},{ASFR=0403},{E=0},{F=85.0},{J=148},{K=20.00},{L=45},{M=20.00},{N=0},{DD=200},{OD=209.6},{DBMAX=65},{D=},{D1=144},{AUSF=Vollscheibe},{MATERIAL=EN-GJL 200 - DIN EN 1561},{TB=2517},{GEWICHT=9.75},{OF=phosphatiert},{WG=G16 nach ISO 21940},{QS=nach ISO 254},{D14=79.580},{KDMS1=9.990},{S3=10.300},{S4=0.000},{T1=45.000},{T2=32.000},{T3=0.000},{T4=23.500},{E1=95.000},{E2=95.000},{ORDER=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
RILLEN
Number of Grooves
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
F
Face Width
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
DD
Datum Diameter
[mm]
OD
Outside Diameter
[mm]
DBMAX
max. Bore Diameter TB Metric
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
TB
Taper-Bushing
ⁿ/ₐ
GEWICHT
Weight without TB
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
TB SPC 200/3-2517
TB SPC 200/3
1667410
4014486248432
3
4
85.0
148
20.00
45
20.00
0
200
209.6
65
Solid pulley
EN-GJL 200 - DIN EN 1561
2517
9.75
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 200/4-3020
TB SPC 200/4
1612753
4014486248449
4
4
110.5
144
29.75
51
29.75
0
200
209.6
80
Solid pulley
EN-GJL 200 - DIN EN 1561
3020
11.20
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 200/5-3535
TB SPC 200/5
1608924
4014486248456
5
4
136.0
144
23.50
89
23.50
0
200
209.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
13.07
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 200/6-3535
TB SPC 200/6
1597142
4014486248463
6
4
162.0
144
36.50
89
36.50
0
200
209.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
14.80
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 200/8-3535
TB SPC 200/8
1516062
4044978389992
8
4
213.0
144
62.00
89
62.00
0
200
209.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
18.52
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 212/3-3020
TB SPC 212/3
1646452
4014486248470
3
4
85.0
160
17.00
51
17.00
0
212
221.6
80
Solid pulley
EN-GJL 200 - DIN EN 1561
3020
10.50
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 212/4-3020
TB SPC 212/4
1742168
4014486248487
4
4
111.0
156
30.00
51
30.00
0
212
221.6
80
Solid pulley
EN-GJL 200 - DIN EN 1561
3020
12.76
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 212/5-3535
TB SPC 212/5
1659735
4014486248494
5
4
136.0
160
23.50
89
23.50
0
212
221.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
17.20
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 212/6-3535
TB SPC 212/6
1686876
4014486248500
6
4
162.0
156
36.50
89
36.50
0
212
221.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
17.70
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 212/8-3535
TB SPC 212/8
1663016
4044978424013
8
4
212.5
160
61.75
89
61.75
0
212
221.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
21.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 224/2-2517
TB SPC 224/2
1762069
4014486248517
2
9a
59.5
172
7.25
45
7.25
120
224
233.6
65
Plate pulley
EN-GJL 200 - DIN EN 1561
2517
8.10
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 224/3-3020
TB SPC 224/3
1705684
4014486248524
3
4
85.0
168
17.00
51
17.00
0
224
233.6
80
Solid pulley
EN-GJL 200 - DIN EN 1561
3020
12.35
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 224/4-3535
TB SPC 224/4
1572283
4014486248531
4
4
110.5
172
10.75
89
10.75
0
224
233.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
16.30
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 224/5-3535
TB SPC 224/5
1606841
4014486248548
5
4
136.0
168
23.50
89
23.50
0
224
233.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
18.30
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 224/6-3535
TB SPC 224/6
1666137
4014486248555
6
4
162.0
168
36.50
89
36.50
0
224
233.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
20.30
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 224/8-3535
TB SPC 224/8
1634256
4014486248562
8
4
212.5
172
61.75
89
61.75
0
224
233.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
14.90
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 236/3-3020
TB SPC 236/3
1756279
4014486248579
3
4
85.0
180
17.00
51
17.00
0
236
245.6
80
Solid pulley
EN-GJL 200 - DIN EN 1561
3020
14.05
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 236/4-3535
TB SPC 236/4
1754854
4014486248586
4
4
111.0
180
11.00
89
11.00
0
236
245.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
18.90
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 236/5-3535
TB SPC 236/5
1760705
4014486248593
5
4
136.0
185
23.50
89
23.50
0
236
245.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
19.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 236/6-3535
TB SPC 236/6
1656981
4014486248609
6
4
161.5
185
36.25
89
36.25
0
236
245.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
23.40
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 236/8-3535
TB SPC 236/8
1657172
4014486248616
8
4
212.5
184
61.75
89
61.75
0
236
245.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
27.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 250/2-3020
TB SPC 250/2
1743313
4014486248623
2
9a
59.5
198
4.25
51
4.25
150
250
259.6
80
Plate pulley
EN-GJL 200 - DIN EN 1561
3020
13.75
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 250/3-3020
TB SPC 250/3
1762268
4014486248630
3
4
85.0
194
17.00
51
17.00
0
250
259.6
80
Solid pulley
EN-GJL 200 - DIN EN 1561
3020
16.15
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 250/4-3535
TB SPC 250/4
1751584
4014486248647
4
4
111.0
194
11.00
89
11.00
0
250
259.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
22.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPC 250/5-3535
TB SPC 250/5
1746880
4014486248654
5
4
136.0
194
23.50
89
23.50
0
250
259.6
95
Solid pulley
EN-GJL 200 - DIN EN 1561
3535
24.55
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성