EKN Butterfly valve AWWA ANSI CLASS 150
VAG
Butterfly Valves
Butterfly Valves
Butterfly valves AWWA
handwheel
EKN AWWA
Powered by
CAD모델 선택
{vag/absperrklappen/flanschabsperrklappen/absperrklappe_awwa/handantreib/ekn_awwa/ekn_awwa_pn16_asmtab.prj},{NB=VAG-EKN-AWWA_R14_DN400-ANSI CLASS 150_H-(O400)},{DNX=400},{L1=203},{DD=595},{DK=540},{B=36.5},{N=16},{D1=350},{D2=29},{E1=356},{E2=566},{E3=482},{E4=100},{E5=148},{E6=150},{E7=407},{H2=420},{H3=310},{L2=320},{DKL1=387.000},{KL2=75.000},{KL3=63.000},{KL4=102.000},{KL5=54.000},{KL6=81.000},{KL7=105.000},{DKL9=140.000},{DDG=461.000},{DDD=120.000},{DDA=95.000},{LA=30.000},{DHF=140.000},{AH=316.000},{DGD1=210.000},{GA=100},{GJ=75.000},{GE=189},{GR=259},{DGA=20.000},{DHA1=20.000},{DHA2=13.000},{HA3=160.000},{DHA4=40.000},{HA5=45.000},{HA6=15.000},{BSV=62.000},{GHK=159.000},{GGSM=100.300},{R4=23.000},{BFU=25},{DD1=125},{IDNR=},{PN=ANSI CLASS 150},{DN=400 (16\")},{LODLEVEL=400},{POS=O}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter (DN)
[mm]
TXT01
Product
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L1
face-to-face length
[mm]
DD
outside diameter flange
[mm]
DK
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D1
handwheel Ø
[mm]
D2
hole
[mm]
ANTR
actuating element
ⁿ/ₐ
E1
[mm]
E2
[mm]
E3
[mm]
E4
[mm]
E5
[mm]
E6
[mm]
E7
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
GA
[mm]
GE
[mm]
GR
[mm]
UNT
ⁿ/ₐ
UND
ⁿ/ₐ
EKN-AWWA_R14_DN150-ANSI C...
ANSI CLASS 150
150 (6")
VAG EKN Butterfly Valve
AWWA - handwheel (H)
127
280
241
25.4
8
250
23
handwheel
182
318
256
63
94
75
211
266
155
160
63
128
125
-
-
EKN-AWWA_R14_DN200-ANSI C...
ANSI CLASS 150
200 (8")
VAG EKN Butterfly Valve
AWWA - handwheel (H)
152
345
299
28.6
8
250
23
handwheel
217
336
287
63
94
75
242
266
185
200
63
128
125
-
-
EKN-AWWA_R14_DN250-ANSI C...
ANSI CLASS 150
250 (10")
VAG EKN Butterfly Valve
AWWA - handwheel (H)
203
405
362
30.2
12
250
26
handwheel
221
368
319
63
94
75
274
266
218
240
63
128
125
-
-
EKN-AWWA_R14_DN300-ANSI C...
ANSI CLASS 150
300 (12")
VAG EKN Butterfly Valve
AWWA - handwheel (H)
203
485
432
32.0
12
250
26
handwheel
268
448
382
80
111
88
325
271
253
280
80
133
130
-
-
EKN-AWWA_R14_DN350-ANSI C...
ANSI CLASS 150
350 (14")
VAG EKN Butterfly Valve
AWWA - handwheel (H)
203
535
476
32.4
12
250
29
handwheel
303
464
414
80
111
88
357
271
285
285
80
133
130
-
-
EKN-AWWA_R14_DN400-ANSI C...
ANSI CLASS 150
400 (16")
VAG EKN Butterfly Valve
AWWA - handwheel (H)
203
595
540
36.5
16
350
29
handwheel
356
566
482
100
148
150
407
420
310
320
100
189
259
-
-
EKN-AWWA_R14_DN450-ANSI C...
ANSI CLASS 150
450 (18")
VAG EKN Butterfly Valve
AWWA - handwheel (H)
203
635
578
40.0
12
350
32
handwheel
377
576
492
100
148
150
417
420
350
280
100
189
259
25
through
EKN-AWWA_R14_DN500-ANSI C...
ANSI CLASS 150
500 (20")
VAG EKN Butterfly Valve
AWWA - handwheel (H)
203
700
635
43.0
16
400
32
handwheel
418
637
553
100
148
150
478
440
380
320
100
189
259
1 1/8
through
EKN-AWWA_R14_DN600-ANSI C...
ANSI CLASS 150
600 (24")
VAG EKN Butterfly Valve
AWWA - handwheel (H)
203
815
749
48.0
16
400
35
handwheel
507
715
627
125
173
150
552
445
445
400
125
194
264
28
31
EKN-AWWA_R14_DN750-ANSI C...
ANSI CLASS 150
750 (30")
VAG EKN Butterfly Valve
AWWA - handwheel (H)
305
985
914
54.0
24
400
35
handwheel
582
822
721
160
218
175
631
521
525
390
160
290
340
1 1/4
35
EKN-AWWA_R14_DN900-ANSI C...
ANSI CLASS 150
900 (36")
VAG EKN Butterfly Valve
AWWA - handwheel (H)
305
1170
1086
60.0
24
400
42
handwheel
698
964
869
200
273
208
754
651
600
550
200
367
470
1 1/2
41
EKN-AWWA_R14_DN1050-ANSI ...
ANSI CLASS 150
1050 (42")
VAG EKN Butterfly Valve
AWWA - handwheel (H)
305
1345
1257
67.0
32
500
42
handwheel
789
1063
942
200
273
208
827
671
700
650
200
367
470
1 1/2
51
EKN-AWWA_R14_DN1200-ANSI ...
ANSI CLASS 150
1200 (48")
VAG EKN Butterfly Valve
AWWA - handwheel (H)
381
1510
1422
70.0
40
500
42
handwheel
879
1260
1114
250
335
258
984
726
775
700
250
402
525
1 1/2
51
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성