YBU41 58 - Large head taper locating pin ??¨¨ Female thread type ??¨¨ P size designation
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ybu41_58.prj},{NB=YBU48-D20-P22-L20-B5},{CODE=YBU48},{TYPE=A-C},{TOLGR=A},{MAT=SUS440C},{HRD=Quenching hardness48-53HRC},{SUR=-},{D=20},{DPOOL=20},{DTOL=-0.007/-0.020},{P=22},{PTOL=0/-0.01},{L=20},{LPOOL=[20:42/1]},{LTOL=-0.1/-0.5},{B=5.0},{BPOOL=[5:30/0.1]},{BPOOL1=[$BPOOL2.:30/0.1]},{BTOL=+0.5/0},{W=9.0},{M=M8},{MPOOL=8},{P1=2},{V=12},{DD=19.0},{MM=1.35},{ZZEC=N/A},{ZZECPOOL='N/A','N/A','EC','EC'},{EC=5},{ZZRC=N/A},{ZZRCPOOL='N/A','N/A','RC','RC'},{ZZTA=N/A},{ZZSA=N/A},{LINK=Webxxx},{E1=4.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TOLGR
Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
ⁿ/ₐ
DTOL
D tolerance
[mm]
E
[mm]
W
[mm]
M
ⁿ/ₐ
V
[mm]
Q
ⁿ/ₐ
F
ⁿ/ₐ
S
ⁿ/ₐ
YBU41-D5-P5.5-L5-B1.5
YBU41
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness 58-61H...
-
5
-0.004/-0.012
3.0
2.2
M2
3
0.0
0.0
0
YBU41-D6-P6.5-L6-B1.5
YBU41
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness 58-61H...
-
6
-0.004/-0.012
3.0
3.0
M3
5
0.0
0.0
0
YBU41-D8T-P8.5-L8-B1.5
YBU41
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness 58-61H...
-
8T
-0.005/-0.014
4.0
3.5
M4
6
0.0
0.0
0
YBU41-D8-P8.5-L8-B1.5
YBU41
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness 58-61H...
-
8
-0.005/-0.014
4.0
3.5
M5
8
0.0
0.0
0
YBU41-D10T-P11-L6-B3
YBU41
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness 58-61H...
-
10T
-0.005/-0.014
4.0
4.0
M4
6
0.0
0.0
0
YBU41-D10-P11-L10-B3
YBU41
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness 58-61H...
-
10
-0.005/-0.014
4.0
4.0
M5
8
0.0
0.0
0
YBU41-D12T-P13-L8-B3
YBU41
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness 58-61H...
-
12T
-0.006/-0.017
4.0
5.0
M4
6
0.0
0.0
0
YBU41-D12-P13-L12-B3
YBU41
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness 58-61H...
-
12
-0.006/-0.017
4.0
5.0
M5
8
0.0
0.0
0
YBU41-D13T-P14-L8-B5
YBU41
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness 58-61H...
-
13T
-0.006/-0.017
4.0
5.5
M6
9
0.0
0.0
0
YBU41-D13-P14-L13-B5
YBU41
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness 58-61H...
-
13
-0.006/-0.017
4.0
5.5
M8
10
0.0
0.0
0
YBU41-D16T-P17-L10-B5
YBU41
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness 58-61H...
-
16T
-0.006/-0.017
5.0
7.0
M6
9
0.0
0.0
0
YBU41-D16-P17-L16-B5
YBU41
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness 58-61H...
-
16
-0.006/-0.017
5.0
7.0
M8
10
0.0
0.0
0
YBU41-D20T-P22-L13-B5
YBU41
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness 58-61H...
-
20T
-0.007/-0.020
5.0
9.0
M6
9
0.0
0.0
0
YBU41-D20-P22-L20-B5
YBU41
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness 58-61H...
-
20
-0.007/-0.020
5.0
9.0
M8
12
0.0
0.0
0
YBU42-D5-P5.5-L5-B1.5
YBU42
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
5
-0.004/-0.012
3.0
2.2
M2
3
0.0
0.0
0
YBU42-D6-P6.5-L6-B1.5
YBU42
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
6
-0.004/-0.012
3.0
3.0
M3
5
0.0
0.0
0
YBU42-D8T-P8.5-L8-B1.5
YBU42
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
8T
-0.005/-0.014
4.0
3.5
M4
6
0.0
0.0
0
YBU42-D8-P8.5-L8-B1.5
YBU42
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
8
-0.005/-0.014
4.0
3.5
M5
8
0.0
0.0
0
YBU42-D10T-P11-L6-B3
YBU42
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
10T
-0.005/-0.014
4.0
4.0
M4
6
0.0
0.0
0
YBU42-D10-P11-L10-B3
YBU42
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
10
-0.005/-0.014
4.0
4.0
M5
8
0.0
0.0
0
YBU42-D12T-P13-L8-B3
YBU42
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
12T
-0.006/-0.017
4.0
5.0
M4
6
0.0
0.0
0
YBU42-D12-P13-L12-B3
YBU42
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
12
-0.006/-0.017
4.0
5.0
M5
8
0.0
0.0
0
YBU42-D13T-P14-L8-B5
YBU42
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
13T
-0.006/-0.017
4.0
5.5
M6
9
0.0
0.0
0
YBU42-D13-P14-L13-B5
YBU42
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
13
-0.006/-0.017
4.0
5.5
M8
10
0.0
0.0
0
YBU42-D16T-P17-L10-B5
YBU42
Internal thread type??¨¨P...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
16T
-0.006/-0.017
5.0
7.0
M6
9
0.0
0.0
0
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성