WEJ41 - Standard type, vertical vacuum pipette, external thread connection of buffer book, nozzle type with barb joint, buffer type
Yiheda 3D Electronic Gallery
yhd_fa
D7-Vacuum sucker
Powered by
CAD모델 선택
{yiheda/yhd_fa/d7/wej41_asmtab.prj},{NB=WEJ41-d13-WEM11-J-10-N6},{CODE=WEJ41},{TYPE=dai huan chong},{IC=huan chong ben},{OM=dao gou jie tou},{DD=13},{CT=1},{FB=1},{BS=10},{BSPOOL=10,20,30,40,50},{IT=3},{MS=M10*1},{M=10},{PPATH=wej41/assem/wej41_asmtpl.prj},{LINK=webxxx},{WEB=http://www.yhdfa.com/index.php?s=/home/detail/detail/typesprc/WEJ41-d2-%5BWEM11%2CWEM12%5D-%5BJ%2CK%5D-%5B6%2C10%2C15%2C25%5D-%5BN4%2CU4%5D/xlno/WEJ41.html}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
model
[mm]
TYPE
Types of
[mm]
IC
Installation connection
[mm]
OM
Takeover method
[mm]
DD
Disk diameter (d)
ⁿ/ₐ
MS
Mounting thread
[mm]
A
[mm]
B
[mm]
C
[mm]
WEJ41-d2-WEM11-J-6-N4
WEJ41
Buffered
Buffer external thread co...
Barbed connector
2
M8*1
6.0
15
0
WEJ41-d4-WEM11-J-6-N4
WEJ41
Buffered
Buffer external thread co...
Barbed connector
4
M8*1
6.0
15
0
WEJ41-d6-WEM11-J-6-N4
WEJ41
Buffered
Buffer external thread co...
Barbed connector
6
M8*1
6.0
15
0
WEJ41-d8-WEM11-J-6-N4
WEJ41
Buffered
Buffer external thread co...
Barbed connector
8
M8*1
6.0
15
0
WEJ41-d10-WEM11-J-10-N6
WEJ41
Buffered
Buffer external thread co...
Barbed connector
10
M10*1
11.5
23
0
WEJ41-d13-WEM11-J-10-N6
WEJ41
Buffered
Buffer external thread co...
Barbed connector
13
M10*1
11.5
23
0
WEJ41-d16-WEM11-J-10-N6
WEJ41
Buffered
Buffer external thread co...
Barbed connector
16
M10*1
11.5
23
0
WEJ41-d20-WEM11-J-10-N6
WEJ41
Buffered
Buffer external thread co...
Barbed connector
20
M10*1
11.5
23
0
WEJ41-d25-WEM11-J-10-N6
WEJ41
Buffered
Buffer external thread co...
Barbed connector
25
M10*1
11.5
23
0
WEJ41-d32-WEM11-J-10-N6
WEJ41
Buffered
Buffer external thread co...
Barbed connector
32
M10*1
11.5
23
0
WEJ41-d40-WEM11-J-10-N6
WEJ41
Buffered
Buffer external thread co...
Barbed connector
40
M14*1
12.5
50
12
WEJ41-d50-WEM11-J-10-N6
WEJ41
Buffered
Buffer external thread co...
Barbed connector
50
M14*1
12.5
50
12
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성