您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
AP15 - Taper Swivelling Elbow Fitting, male
C Matic
Sector
Pneumatic Automation
General Pneumatics
Push-in Fittings
ap_line_mix_push-in_fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/general_pneumatics/push_in_fittings/ap_line_mix_push-in_fittings/ap15.prj},{NB=AP050043},{CODE=AP050043},{TYPE=AP15 08 38},{MAT=Brass Nickel Plated},{DTUBO=8},{D1=R3/8},{D2=14},{D2IN=.551},{D3=20},{D3IN=.787},{L1=11,5},{L1IN=.453},{L2=27},{L2IN=1.063},{L3=23},{L3IN=.906},{CH=18},{G=39,2},{GOZ=1.383},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=AP050043},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\cmatic_3\\AP15\\AP15.csv},{NNCUSTOM=AP15},{NTCUSTOM=Taper Swivelling Elbow Fitting, male},{LINACUSTOM=AP050043},{STEPFILE=AP050043},{PNGFILE=AP15},{DWGFILE=AP15},{PRJNAME=AP15},{MYDOCPATH=AP15},{MYDOCNAME=AP15/Taper Swivelling Elbow Fitting, male}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
AP050011
AP050011
AP15 04 18
Brass Nickel Plated
4
R1/8
9,1
.358
11,2
.441
7,5
.295
17,85
.703
19,5
.768
10
10,8
.381
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050012
AP050012
AP15 04 14
Brass Nickel Plated
4
R1/4
9,1
.358
15,5
.610
11
.433
24,2
.953
19,5
.768
14
20,9
.737
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050031
AP050031
AP15 06 18
Brass Nickel Plated
6
R1/8
12
.472
14,5
.571
7,5
.295
20,2
.795
22
.866
13
19,4
.684
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050032
AP050032
AP15 06 14
Brass Nickel Plated
6
R1/4
12
.472
15,5
.610
11
.433
24,2
.953
22
.866
14
23,9
.843
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050033
AP050033
AP15 06 38
Brass Nickel Plated
6
R3/8
12
.472
20
.787
11,5
.453
25,2
.992
22
.866
18
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050041
AP050041
AP15 08 18
Brass Nickel Plated
8
R1/8
14
.551
14,5
.571
7,5
.295
20
.787
22,5
.886
13
23
.811
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050042
AP050042
AP15 08 14
Brass Nickel Plated
8
R1/4
14
.551
15,5
.610
11
.433
24
.945
22,5
.886
14
26,4
.931
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050043
AP050043
AP15 08 38
Brass Nickel Plated
8
R3/8
14
.551
20
.787
11,5
.453
27
1.063
23
.906
18
39,2
1.383
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050044
AP050044
AP15 08 12
Brass Nickel Plated
8
R1/2
14
.551
24,5
.965
14
.551
31
1.220
23
.906
22
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050051
AP050051
AP15 10 18
Brass Nickel Plated
10
R1/8
16
.630
20
.787
7,5
.295
26,5
1.043
23
.906
16
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050052
AP050052
AP15 10 14
Brass Nickel Plated
10
R1/4
16
.630
20
.787
11
.433
26,5
1.043
26
1.024
18
38,6
1.362
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050053
AP050053
AP15 10 38
Brass Nickel Plated
10
R3/8
16
.630
20
.787
11,5
.453
27
1.063
26
1.024
18
41
1.446
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050054
AP050054
AP15 10 12
Brass Nickel Plated
10
R1/2
16
.630
24,5
.965
14
.551
31
1.220
26
1.024
22
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050062
AP050062
AP15 12 14
Brass Nickel Plated
12
R1/4
19
.748
22,5
.886
11
.433
30
1.181
28,5
1.122
20
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050063
AP050063
AP15 12 38
Brass Nickel Plated
12
R3/8
19
.748
22,5
.886
11,5
.453
30,5
1.201
28,5
1.122
20
61,8
2.180
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050064
AP050064
AP15 12 12
Brass Nickel Plated
12
R1/2
19
.748
24,5
.965
14
.551
33,5
1.319
28,5
1.122
22
71,5
2.522
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表