目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. T22LC - Swivel longer L male adaptor tapered
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap (Versions Standard/TN/TS/TA)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap/art_t22lc.prj},{NB=T22LC0814},{VERSION=},{D=8},{G=1/4},{N=6.8580},{A=9.5},{B=46.8},{C=14.0},{E=22.8},{SW=14},{PBOX=25},{CODEX=22LC0814},{IMG1=_immagini/tecno_rap/titantecnorap},{CODEY=7},{L1=1.900},{L2=1.300},{L3=1.600},{D2=9.700},{D3=14.000},{L4=2.000},{DB1=14.500},{L5=10.000},{D4=11.500},{SWH1=19.300},{ND=7.000},{RX=9.500},{RY=9.500},{DB=6.000},{DS=3.200},{BB=11.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
D
øD
[mm]
G
[mm]
A
[mm]
B
[mm]
C
ØC
[mm]
E
[mm]
SW
ⁿ/ₐ
PBOX
Parts in the box
ⁿ/ₐ
T22LC0418
T22LC0418
4
1/8
7.5
37.0
10.5
18.6
10
25
T22LC0414
T22LC0414
4
1/4
9.5
40.0
10.5
18.6
14
25
T22LC0618
T22LC0618
6
1/8
7.5
40.5
12.5
19.6
12
25
T22LC0614
T22LC0614
6
1/4
9.5
43.0
12.5
19.6
14
25
T22LC0638
T22LC0638
6
3/8
10.5
44.5
12.5
19.6
17
25
T22LC0818
T22LC0818
8
1/8
7.5
44.8
14.0
22.8
14
25
T22LC0814
T22LC0814
8
1/4
9.5
46.8
14.0
22.8
14
25
T22LC0838
T22LC0838
8
3/8
10.5
48.3
14.0
22.8
17
25
T22LC1018
T22LC1018
10
1/8
7.5
55.0
18.0
28.5
17
25
T22LC1014
T22LC1014
10
1/4
9.5
57.0
18.0
28.5
17
25
T22LC1038
T22LC1038
10
3/8
10.5
58.0
18.0
28.5
17
25
T22LC1012
T22LC1012
10
1/2
13.5
61.5
18.0
28.5
21
10
T22LC1214
T22LC1214
12
1/4
9.5
61.5
20.5
29.4
21
10
T22LC1238
T22LC1238
12
3/8
10.5
62.5
20.5
29.4
21
10
T22LC1212
T22LC1212
12
1/2
13.5
65.5
20.5
29.4
21
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表