카탈로그: Gates Tube Fittings
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
BAO - Bördeladapter
Gates Tube Fittings
Rohrverschraubungen
Einzelteile
Powered by
CAD모델 선택
{emb/rohrverschraubungen/einzelteile/bao.prj},{NB=BAO22LV},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=BAO22LV},{BZ=BAO 22-L/1.4571},{AD=22.000},{PN=L / PN 250},{INFO=Bördel-Adapter},{D1=22.000},{D2=17.000},{L1=14.200},{OR1=20 x 2},{OR2=18 x 1},{GEW=2.100},{OBLF=},{SK=BAOLS},{WERK=1.4571},{DR1=20.000},{WR1=2.000},{DR2=18.000},{WR2=1.000},{BESTNR1=BAO22LV},{BESTNR2=BAO22LV}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Notation
ⁿ/ₐ
AD
Rohr AD
[mm]
PN
Druck
[Bar]
INFO
Infotext
ⁿ/ₐ
D1
Durchmesser d1
[mm]
D2
Durchmesser d2
[mm]
L1
Laenge L1
[mm]
OR1
O-Ring 1
ⁿ/ₐ
OR2
O-Ring 2
ⁿ/ₐ
OBLF
Oberflaeche
ⁿ/ₐ
WERK
Werkstoff
ⁿ/ₐ
BAO10LSZN
BAO 10-L/S/ZN
10.000
L/S / PN 500
Bördeladapter
10.000
6.000
12.500
7,5 x 1,5
7,5 x 0,5
Zink-Nickel
Stahl
BAO10LSV
BAO 10-L/S/1.4571
10.000
L/S / PN 500
Bördeladapter
10.000
6.000
12.500
7,5 x 1,5
7,5 x 0,5
1.4571
BAO12LSZN
BAO 12-L/S/ZN
12.000
L/S / PN 400
Bördeladapter
12.000
8.000
12.500
9 x 1,5
9,5 x 0,8
Zink-Nickel
Stahl
BAO12LSV
BAO 12-L/S/1.4571
12.000
L/S / PN 400
Bördeladapter
12.000
8.000
12.500
9 x 1,5
9,5 x 0,8
1.4571
BAO14SZN
BAO 14-S/ZN
14.000
S / PN 630
Bördeladapter
14.000
9.000
14.000
10 x 2
11 x 1
Zink-Nickel
Stahl
BAO14SV
BAO 14-S/1.4571
14.000
S / PN 630
Bördeladapter
14.000
9.000
14.000
10 x 2
11 x 1
1.4571
BAO15LZN
BAO 15-L/ZN
15.000
L / PN 400
Bördeladapter
15.000
11.000
12.500
12 x 2
12,5 x 0,8
Zink-Nickel
Stahl
BAO15LV
BAO 15-L/1.4571
15.000
L / PN 400
Bördeladapter
15.000
11.000
12.500
12 x 2
12,5 x 0,8
1.4571
BAO16SZN
BAO 16-S/ZN
16.000
S / PN 630
Bördeladapter
16.000
11.000
15.000
12 x 2
12,5 x 1
Zink-Nickel
Stahl
BAO16SV
BAO 16-S/1.4571
16.000
S / PN 630
Bördeladapter
16.000
11.000
15.000
12 x 2
12,5 x 1
1.4571
BAO18LZN
BAO 18-L/ZN
18.000
L / PN 400
Bördeladapter
18.000
14.000
13.000
15 x 2
15 x 1
Zink-Nickel
Stahl
BAO18LV
BAO 18-L/1.4571
18.000
L / PN 400
Bördeladapter
18.000
14.000
13.000
15 x 2
15 x 1
1.4571
BAO20SZN
BAO 20-S/ZN
20.000
S / PN 400
Bördeladapter
20.000
14.000
18.500
16,3 x 2,4
16 x 1
Zink-Nickel
Stahl
BAO20SV
BAO 20-S/1.4571
20.000
S / PN 400
Bördeladapter
20.000
14.000
18.500
16,3 x 2,4
16 x 1
1.4571
BAO22LZN
BAO 22-L/ZN
22.000
L / PN 250
Bördeladapter
22.000
17.000
14.200
20 x 2
18 x 1
Zink-Nickel
Stahl
BAO22LV
BAO 22-L/1.4571
22.000
L / PN 250
Bördeladapter
22.000
17.000
14.200
20 x 2
18 x 1
1.4571
BAO25SZN
BAO 25-S/ZN
25.000
S / PN 400
Bördeladapter
25.000
19.000
20.000
20,3 x 2,4
20 x 1
Zink-Nickel
Stahl
BAO25SV
BAO 25-S/1.4571
25.000
S / PN 400
Bördeladapter
25.000
19.000
20.000
20,3 x 2,4
20 x 1
1.4571
BAO28LZN
BAO 28-L/ZN
28.000
L / PN 250
Bördeladapter
28.000
23.000
14.700
26 x 2
23 x 1
Zink-Nickel
Stahl
BAO28LV
BAO 28-L/1.4571
28.000
L / PN 250
Bördeladapter
28.000
23.000
14.700
26 x 2
23 x 1
1.4571
BAO30SZN
BAO 30-S/ZN
30.000
S / PN 400
Bördeladapter
30.000
23.000
22.000
25,3 x 2,4
25 x 1
Zink-Nickel
Stahl
BAO30SV
BAO 30-S/1.4571
30.000
S / PN 400
Bördeladapter
30.000
23.000
22.000
25,3 x 2,4
25 x 1
1.4571
BAO35LZN
BAO 35-L/ZN
35.000
L / PN 250
Bördeladapter
35.000
28.000
18.500
32 x 2,5
30 x 1
Zink-Nickel
Stahl
BAO35LV
BAO 35-L/1.4571
35.000
L / PN 250
Bördeladapter
35.000
28.000
18.500
32 x 2,5
30 x 1
1.4571
BAO38SZN
BAO 38-S/ZN
38.000
S / PN 400
Bördeladapter
38.000
30.000
26.000
33,3 x 2,4
31,47x1,78
Zink-Nickel
Stahl
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성