您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Blindflange - HoKa blindflange
Hoka
Flange
Powered by
CAD模型選擇
{hoka/flansche/blindflansch.prj},{NB=Flansch PP, Innendurchmesser = 250 - 10004458(LOD=M-300)},{CNSORDERNO=10004458},{CNSPRICE=33.50},{CNSMASSEXACT=0.000},{DA=250},{LK=290},{D1=10},{D2=320},{X=12},{B=9.5},{S=10},{VERS=1},{MCODE=3.ft.bfl:0250},{ART=HoKa PP Blindflansch Ø 250 mm},{ARTE=HoKa PP blindflange Ø 250 mm},{ARTF=HoKa PP bride aveugle Ø 250 mm},{CNSMAT=PP},{FAR=RAL 7032},{BTOL=±0,5},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
LK
Diameter
[mm]
D1
Drill-hole
[mm]
D2
Diameter
[mm]
X
Number of holes
ⁿ/ₐ
B
Diameter
[mm]
S
Thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Flange PVC, inner diamete...
10002792
HoKa PVC blindflange Ø 75...
0.000
PVC
RAL 7011
75
110
10
140
8
7.5
10
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10002793
HoKa PVC blindflange Ø 90...
0.000
PVC
RAL 7011
90
128
10
158
8
7.5
10
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10002794
HoKa PVC blindflange Ø 11...
0.000
PVC
RAL 7011
110
150
10
170
8
9.5
10
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10002795
HoKa PVC blindflange Ø 12...
0.000
PVC
RAL 7011
125
165
10
185
8
9.5
10
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10010468
HoKa PVC blindflange Ø 14...
0.000
PVC
RAL 7011
140
175
10
200
8
9.5
10
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10010469
HoKa PVC blindflange Ø 16...
0.460
PVC
RAL 7011
160
200
10
230
8
9.5
10
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10010470
HoKa PVC blindflange Ø 18...
0.000
PVC
RAL 7011
180
220
10
250
8
9.5
10
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10003125
HoKa PVC blindflange Ø 20...
0.000
PVC
RAL 7011
200
240
10
270
8
9.5
10
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10003126
HoKa PVC blindflange Ø 22...
0.000
PVC
RAL 7011
225
265
10
295
8
9.5
10
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10003127
HoKa PVC blindflange Ø 25...
0.700
PVC
RAL 7011
250
290
10
320
12
9.5
10
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10003128
HoKa PVC blindflange Ø 28...
0.000
PVC
RAL 7011
280
325
10
355
12
9.5
10
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10010753
HoKa PVC blindflange Ø 31...
0.000
PVC
RAL 7011
315
350
10
395
12
9.5
10
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10012541
HoKa PVC blindflange Ø 35...
0.000
PVC
RAL 7011
355
400
10
435
12
9.5
10
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10012542
HoKa PVC blindflange Ø 40...
0.000
PVC
RAL 7011
400
445
10
475
16
9.5
10
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10000583
HoKa PVC blindflange Ø 45...
0.000
PVC
RAL 7011
450
510
10
560
16
9.5
12
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10002260
HoKa PVC blindflange Ø 50...
0.000
PVC
RAL 7011
500
560
10
610
20
9.5
12
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10000584
HoKa PVC blindflange Ø 60...
0.000
PVC
RAL 7011
600
660
10
710
24
9.5
12
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10009410
HoKa PVC blindflange Ø 70...
0.000
PVC
RAL 7011
700
760
10
810
24
9.5
12
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PVC, inner diamete...
10009411
HoKa PVC blindflange Ø 80...
0.000
PVC
RAL 7011
800
866
10
916
28
9.5
12
HOKA PVC blind flange pla...
The specified dimensions ...
Flange PE, inner diameter...
10012868
HoKa PE blindflange Ø 75 ...
0.000
PE
black
75
110
10
140
8
7.5
10
HOKA PE blind flange plas...
The specified dimensions ...
Flange PE, inner diameter...
10001276
HoKa PE blindflange Ø 90 ...
0.000
PE
black
90
128
10
158
8
7.5
10
HOKA PE blind flange plas...
The specified dimensions ...
Flange PE, inner diameter...
10009785
HoKa PE blindflange Ø 110...
0.000
PE
black
110
150
10
170
8
9.5
10
HOKA PE blind flange plas...
The specified dimensions ...
Flange PE, inner diameter...
10001259
HoKa PE blindflange Ø 125...
0.000
PE
black
125
165
10
185
8
9.5
10
HOKA PE blind flange plas...
The specified dimensions ...
Flange PE, inner diameter...
10015118
HoKa PE blindflange Ø 140...
0.000
PE
black
140
175
10
200
8
9.5
10
HOKA PE blind flange plas...
The specified dimensions ...
Flange PE, inner diameter...
10015119
HoKa PE blindflange Ø 160...
0.000
PE
black
160
200
10
230
8
9.5
10
HOKA PE blind flange plas...
The specified dimensions ...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表