카탈로그: Bossard Inch
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48286 - Hex jam nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated Chromated (ASME B18.2.2)
Bossard Inch
Nuts, Inserts
Nuts
Powered by
CAD모델 선택
{bossard_inch/nuts_inserts/nuts/bn_48286.prj},{NB=BN 48286 3476037 hex jam nut 9/16},{CNSORDERNO=3476037},{BNARTNR=3476037},{BNNORM1=ASME B18.2.2},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade 2},{BNSURFACE=Zinc Clear Plated Chromated},{NS=0.56250000},{TT=0.5625-12 UNC-2B},{TYPE=UNC},{TTNB=0.5625-12UNC-2B},{F=0.87500000},{FMAX=0.875},{FMIN=0.861},{GMAX=1.010},{GMIN=0.982},{H1=0.31250},{H1MAX=0.324},{H1MIN=0.301},{ANGLE=25.0},{HP=C562000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size
[인치]
TT
Thread Type
ⁿ/ₐ
F
Width Across Flats - Basic
[인치]
GMAX
Width Across Corners - Max
[인치]
GMIN
Width Across Corners - Min
[인치]
H1
Head Height - Basic
[인치]
BN 48286 3400945 hex jam ...
3400945
ASME B18.2.2
Steel
Grade 2
Zinc Clear Plated Chromat...
1/4
0.250-20 UNC-2B
7/16
0.505
0.488
0.15625
BN 48286 3400946 hex jam ...
3400946
ASME B18.2.2
Steel
Grade 2
Zinc Clear Plated Chromat...
5/16
0.3125-18 UNC-2B
1/2
0.577
0.557
0.18750
BN 48286 3400947 hex jam ...
3400947
ASME B18.2.2
Steel
Grade 2
Zinc Clear Plated Chromat...
3/8
0.375-16 UNC-2B
9/16
0.650
0.628
0.21875
BN 48286 3458842 hex jam ...
3458842
ASME B18.2.2
Steel
Grade 2
Zinc Clear Plated Chromat...
7/16
0.4375-14 UNC-2B
11/16
0.794
0.768
0.25000
BN 48286 3400948 hex jam ...
3400948
ASME B18.2.2
Steel
Grade 2
Zinc Clear Plated Chromat...
1/2
0.500-13 UNC-2B
3/4
0.866
0.840
0.31250
BN 48286 3476037 hex jam ...
3476037
ASME B18.2.2
Steel
Grade 2
Zinc Clear Plated Chromat...
9/16
0.5625-12 UNC-2B
7/8
1.010
0.982
0.31250
BN 48286 3400949 hex jam ...
3400949
ASME B18.2.2
Steel
Grade 2
Zinc Clear Plated Chromat...
5/8
0.625-11 UNC-2B
15/16
1.083
1.051
0.37500
BN 48286 3400950 hex jam ...
3400950
ASME B18.2.2
Steel
Grade 2
Zinc Clear Plated Chromat...
3/4
0.750-10 UNC-2B
1 1/8
1.299
1.240
0.42188
BN 48286 3476039 hex jam ...
3476039
ASME B18.2.2
Steel
Grade 2
Zinc Clear Plated Chromat...
7/8
0.875-9 UNC-2B
1 5/16
1.516
1.447
0.48438
BN 48286 3400951 hex jam ...
3400951
ASME B18.2.2
Steel
Grade 2
Zinc Clear Plated Chromat...
1
1.000-8 UNC-2B
1 1/2
1.732
1.653
0.54688
BN 48286 3476038 hex jam ...
3476038
ASME B18.2.2
Steel
Grade 2
Zinc Clear Plated Chromat...
1 1/8
1.125-7 UNC-2B
1 11/16
1.949
1.859
0.60938
BN 48286 3476041 hex jam ...
3476041
ASME B18.2.2
Steel
Grade 2
Zinc Clear Plated Chromat...
1 1/4
1.250-7 UNC-2B
1 7/8
2.165
2.066
0.71875
BN 48286 3476042 hex jam ...
3476042
ASME B18.2.2
Steel
Grade 2
Zinc Clear Plated Chromat...
1 1/2
1.500-6 UNC-2B
2 1/4
2.598
2.480
0.84375
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성