피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Eaton's CAD
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Busbar adapter [EC001531] Basic version and enhancement
Eaton's CAD
Enclosures
23156
xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure
Powered by
CAD모델 선택
{eaton_cad/23130/23156/23282/24317.prj},{NB=101457},{PLID=101457},{NETTO_WEIGHT=0.34700},{EF008250=63},{EF006536=5},{EF003702=10},{EF003703=55},{EF003704=35},{EF002638=60},{CUSTOMS_TARIFF_NUMBER1=85369095},{PREVIEW=../../../_pool_/68/7c/50/24317_preview_110.png},{MANUTYPEDESC=BBA4-63},{DESCSHORT=Busbar adapter, 54 mm, 63 A, DIN rail: 1},{DESCLONG=55mm busbar adapter for 60mm busbar system, one mounting rail, three prefabricated cables (AWG8/10 square millimeter) for connection of switching device, can be used for motor-protective circuit-breaker PKZM4, PKE65, rated operational current: 63A},{INTNO=4015081013777},{ECLASS_13_0=Busbar adapter (low-voltage switching technology) [ACN951016]},{ETIM_9_0=Busbar adapter [EC001531]}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF003700
Mounting rail armament
ⁿ/ₐ
EF003961
Type of electric connection
ⁿ/ₐ
EF008250
Rated current In
[A]
EF006536
Min. busbar thickness
[mm]
EF003702
Max. busbar thickness
[mm]
EF003703
Width of the adapter
[mm]
EF003704
Rail width
[mm]
EF002638
Busbar distance
[mm]
142526
142526
BBA0L-25
Busbar adapter, 45 mm, 25...
45mm busbar adapter for 6...
4015081392551
0.28400
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
3 conductors AWG 12
25
5
10
45
20
60
101451
101451
BBA0-25
Busbar adapter, 45 mm, 25...
45mm busbar adapter for 6...
4015081013715
0.27000
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
3 conductors AWG 12
25
5
10
45
35
60
101452
101452
BBA0-32
Busbar adapter, 45 mm, 32...
45mm busbar adapter for 6...
4015081013722
0.29500
Busbar adapter (low-volta...
Busbar adapter [EC001531]
2 mounting rails
3 conductors AWG 10
32
5
10
45
35
60
101480
101480
BBA2L-63
Busbar adapter, 72 mm, 63...
72mm busbar adapter for 6...
4015081014002
0.42300
Busbar adapter (low-volta...
Busbar adapter [EC001531]
2 mounting rails
Round conductor
63
5
10
72
35
60
101458
101458
BBA2-63
Busbar adapter, 72 mm, 63...
72mm busbar adapter for 6...
4015081013784
0.41600
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
Round conductor
63
5
10
72
35
60
101481
101481
BBA0-25/2TS
Busbar adapter, 45 mm, 25...
45mm busbar adapter for 6...
4015081014019
0.28200
Busbar adapter (low-volta...
Busbar adapter [EC001531]
2 mounting rails
3 conductors AWG 12
25
5
10
45
35
60
101459
101459
BBA4L-63
Busbar adapter, 55 mm, 63...
55mm busbar adapter for 6...
4015081013791
0.39300
Busbar adapter (low-volta...
Busbar adapter [EC001531]
2 mounting rails
Round conductor
63
5
10
55
35
60
101455
101455
BBA0C-16
Busbar adapter, 45 mm, 16...
45mm busbar adapter for 6...
4015081013753
0.28000
Busbar adapter (low-volta...
Busbar adapter [EC001531]
2 mounting rails
Round conductor
16
5
10
45
35
60
142527
142527
BBA0L-32
Busbar adapter, 45 mm, 32...
45mm busbar adapter for 6...
4015081392568
0.30000
Busbar adapter (low-volta...
Busbar adapter [EC001531]
2 mounting rails
3 conductors AWG 10
32
5
10
45
20
60
101453
101453
BBA0R-25
Busbar adapter, 90 mm, 25...
90mm busbar adapter for 6...
4015081013739
0.47900
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
3 conductors AWG 12
25
5
10
90
35
60
101457
101457
BBA4-63
Busbar adapter, 54 mm, 63...
55mm busbar adapter for 6...
4015081013777
0.34700
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
Round conductor
63
5
10
55
35
60
101483
101483
BBA4/2TS-L
Busbar adapter, 55 mm, DI...
45mm busbar adapter for 6...
4015081014033
0.26200
Busbar adapter (low-volta...
Busbar adapter [EC001531]
2 mounting rails
None
0
5
10
54
35
60
101482
101482
BBA0/2TS-L
Busbar adapter, 45 mm, DI...
45mm busbar adapter for 6...
4015081014026
0.20500
Busbar adapter (low-volta...
Busbar adapter [EC001531]
2 mounting rails
None
0
5
10
45
35
60
101454
101454
BBA0R-32
Busbar adapter, 90 mm, 32...
90mm busbar adapter for 6...
4015081013746
0.49400
Busbar adapter (low-volta...
Busbar adapter [EC001531]
2 mounting rails
3 conductors AWG 10
32
5
10
90
35
60
199467
199467
BBA0-25-PI
Busbar adapter, 45 mm, 25...
45mm busbar adapter for 6...
4015081978731
0.27600
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
3 conductors AWG 12
25
5
10
45
35
60
116901
116901
BBA2-80/2TS-S
Busbar adapter, 72 mm, 80...
72mm busbar adapter for 6...
4015081166411
0.37800
Busbar adapter (low-volta...
Busbar adapter [EC001531]
2 mounting rails
Screw connection
80
5
10
72
35
60
199469
199469
BBA0-32-PI
Busbar adapter, 45 mm, 32...
45mm busbar adapter for 6...
4015081978755
0.30100
Busbar adapter (low-volta...
Busbar adapter [EC001531]
2 mounting rails
3 conductors AWG 10
32
5
10
45
35
60
199635
199635
BBA0K-32-PI
Busbar adapter, 45 mm, 32...
45mm busbar adapter for 6...
4015081983360
0.22400
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
3 conductors AWG 10
32
5
10
45
20
60
199468
199468
BBA0R-25-PI
Busbar adapter, 90 mm, 25...
90mm busbar adapter for 6...
4015081978748
0.48500
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
3 conductors AWG 12
25
5
10
90
35
60
116708
116708
BBA0-32/2TS-C
Busbar adapter, 45 mm, 32...
45mm busbar adapter for 6...
4015081164530
0.26900
Busbar adapter (low-volta...
Busbar adapter [EC001531]
2 mounting rails
Spring clamp connection
32
5
10
45
35
60
199470
199470
BBA0R-32-PI
Busbar adapter, 90 mm, 32...
90mm busbar adapter for 6...
4015081978762
0.50000
Busbar adapter (low-volta...
Busbar adapter [EC001531]
2 mounting rails
3 conductors AWG 10
32
5
10
90
35
60
142528
142528
BBA0K-32
Busbar adapter, 45 mm, 32...
45mm busbar adapter for 6...
4015081392575
0.21800
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
3 conductors AWG 10
32
5
10
45
20
60
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성