Distributor blocks, outlets on both sides (front and back)
Riegler
Pneumatic products
Screw fittings and connectors
Distributor blocks
Distributor blocks, aluminium
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/verteilerleisten/aluminium/verteilerleisten_abg_beidseitig_vorneundhinten.prj},{NB=VT 15144},{IDNR=},{ARTNR=VT 15144},{AE=2 x 1/4},{AA=4 + 4 x 1/8},{L=120.0},{A=30.0},{B=15.0},{C=30.0},{W=20.0},{HH=60},{HV=0},{HVER=1},{NDMINCH=13.157},{NDMMETR=9.728},{NH=4},{OTL=9.000},{ITD=7.000},{HCD=15.000},{SHD=5.500},{SHD2=4.500},{VER=2},{PRAVER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
AE
Input
ⁿ/ₐ
AA
Output
ⁿ/ₐ
L
[mm]
A
[mm]
B
[mm]
C
[mm]
W
Width
[mm]
VT 15522
VT 15522
2 x 1/8
2 + 2 x M5
45.0
20.0
15.0
15.0
15.0
VT 15544
VT 15544
2 x 1/8
4 + 4 x M5
75.0
20.0
15.0
15.0
15.0
VT 15122
VT 15122
2 x 1/4
2 + 2 x 1/8
60.0
30.0
15.0
30.0
20.0
VT 15144
VT 15144
2 x 1/4
4 + 4 x 1/8
120.0
30.0
15.0
30.0
20.0
VT 15222
VT 15222
2 x 3/8
2 + 2 x 1/4
72.0
40.0
18.0
36.0
20.0
VT 15244
VT 15244
2 x 3/8
4 + 4 x 1/4
144.0
40.0
18.0
36.0
20.0
VT 15422
VT 15422
2 x 1/2
2 + 2 x 1/4
80.0
40.0
22.0
36.0
30.0
VT 15444
VT 15444
2 x 1/2
4 + 4 x 1/4
152.0
40.0
22.0
36.0
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表