目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Fitting A9 Elbow, Female
Metalwork
Fittings and Accessories
Fittings
Standard fitting A
Standard fitting A9
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/standard_fittling_a/standard_fitting_a9/standard_fitting_a9.prj},{NB=2109002},{IDNR=},{CODE=2109002},{REF=A9},{F=1/4},{CH=13},{P=8},{L=26.0},{E=17.0},{INFO=Catalogue},{G=13.157},{XL=14.500},{DI=8.000},{DA=12.000},{T=12.000},{XCH=3.250},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
Thread
ⁿ/ₐ
CH
Ch
[mm]
P
[mm]
L
[mm]
E
[mm]
2109001
2109001
A9
1/8
10
7
20.5
13.5
2109002
2109002
A9
1/4
13
8
26.0
17.0
2109003
2109003
A9
3/8
15
10
30.0
20.5
2109004
2109004
A9
1/2
20
11
36.0
25.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表