目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Fitting D11 washer aluminium
Metalwork
Fittings and Accessories
Fittings
Fittings series D
Fittings series D11
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_d/fittings_series_d11/fittings_series_d11.prj},{NB=2411002},{IDNR=},{CODE=2411002},{REF=D11},{F=1/8},{FNDM=9.728},{VERS=2},{E=13.8},{P=1.5},{PX=1.5},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
ⁿ/ₐ
E
[mm]
P
[mm]
2411001
2411001
D11
M5
9.0
1.5 (nylon)
2411002
2411002
D11
1/8
13.8
1.5
2411003
2411003
D11
1/4
17.8
1.5
2411004
2411004
D11
3/8
21.0
1.5
2411005
2411005
D11
1/2
26.0
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表