LVA-AD/ND - Air Operated, Organic Solvents Compatible
SMC
bp1_process_valve
LVA Air Operated Type/Threaded Type
Single Unit
Powered by
CAD模型選擇
{smc/bp1_process_valve/lva/single_unit/lva-d_asmtab.prj},{NB=LVA30-D10-AD},{BODY=(3) Body class:3 Orifice dia.:ø8},{TYPE=0},{FITTING=D},{TUBING=10},{THREAD2=},{MATERIAL=AD},{OPTION1=},{OPTION2=},{PPATH=lva-d/assembly/lva-d_asmtpl.prj},{A=36},{B=47},{C=78.6},{E=16.5},{F1=127.0},{F2=112.6},{F3=107.0},{G=42.5},{H=17.5},{K=37.0},{L=26.0},{M=M6 x 1 Depth 8},{MN=6},{MP=1.00},{MD=8},{N=37.5},{Q=1/8},{QN=9.728},{R=M5 x 0.8},{RN=5},{S=24.9},{W=82.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BODY
Body class
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
F1
[mm]
F2
[mm]
F3
[mm]
G
[mm]
H
[mm]
K
[mm]
L
[mm]
M
ⁿ/ₐ
MN
[mm]
MP
[mm]
MD
[mm]
N
[mm]
Q
ⁿ/ₐ
QN
[mm]
R
ⁿ/ₐ
RN
[mm]
S
[mm]
W
[mm]
LVA20-D06-AD
(2) Body class:2 Orifice ...
30
30
54.5
12.0
96.400
96.4
91.0
70.0
30.5
13.0
22.0
22.0
M5 x 0.8 Depth 5
5
0.80
5
25.5
M5 x 0.8
5.000
M3 x 0.5
3
17.1
58.4
LVA30-D10-AD
(3) Body class:3 Orifice ...
36
47
78.6
16.5
127.000
127.0
112.6
107.0
42.5
17.5
37.0
26.0
M6 x 1 Depth 8
6
1.00
8
37.5
1/8
9.728
M5 x 0.8
5
24.9
82.1
LVA40-D12-AD
(4) Body class:4 Orifice ...
46
60
85.9
16.5
147.200
147.2
131.6
120.0
48.0
18.0
47.5
33.5
M8 x 1.25 Depth 10
8
1.25
10
40.0
1/8
9.728
M5 x 0.8
5
30.0
89.9
LVA50-D19-AD
(5) Body class:5 Orifice ...
58
75
120.0
23.0
166.800
166.8
178.2
155.0
62.0
27.5
60.0
43.0
M8 x 1.25 Depth 10
8
1.25
10
55.0
1/8
9.728
M5 x 0.8
5
36.1
125.5
LVA60-D25-AD
(6) Body class:6 Orifice ...
58
75
129.0
27.0
190.200
190.2
192.8
155.0
71.0
27.5
60.0
43.0
M8 x 1.25 Depth 10
8
1.25
10
64.0
1/8
9.728
M5 x 0.8
5
36.1
136.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表