Male elbows, swivel type, conical male thread acc. to DIN 2999
Riegler
Pneumatic products
Screw fittings and connectors
Push-in fittings
Nickel-plated brass, »metallica« Series
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/schnellsteckverbinder/messing_vernickelt_serie-metallica/winkel_einsch_konisch_din2999.prj},{NB=8854.14-4},{IDNR=},{ARTNR=8854.14-4},{GEW=G 1/4},{NDM=13.15700},{SA=4},{L1=20.0},{L2=25.0},{SW=14},{VER=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
SA
For tube O.D.
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
8854.018-4
8854.018-4
R 1/8
4
20.0
20.0
13
8854.018-6
8854.018-6
R 1/8
6
21.0
20.0
13
8854.018-8
8854.018-8
R 1/8
8
24.0
20.0
13
8854.14-4
8854.14-4
G 1/4
4
20.0
25.0
14
8854.14-6
8854.14-6
G 1/4
6
21.0
25.0
14
8854.14-8
8854.14-8
G 1/4
8
24.0
25.0
14
8854.14-10
8854.14-10
G 1/4
10
27.0
26.0
16
8854.038-8
8854.038-8
G 3/8
8
24.0
28.0
18
8854.038-10
8854.038-10
G 3/8
10
27.0
30.0
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表