MB14 - Union Elbow
C Matic
Category Fittings
Push-in Fittings
MB Line - Techno polymer Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/mb_line_techno_polymer_push-in_fittings/mb1420-20union20elbow.prj},{NB=B0040040},{CODE=B0040040},{TYPE=MB14 08 08},{MAT=Acetal Resin},{DTUBO=8},{D1=14},{D1IN=.551},{L1=21},{L1IN=.827},{G=4,9},{OZ=.173},{WT=-20 ÷ 70},{WTF=-4 ÷ 158},{WP=18},{WPP=261},{TV=-99},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{DATAULTAGG=12/13/2022},{NBCUSTOM=B0040040},{CSVPATH=\\\\it-blq-chne-02\\cadenas\\PLMSynchro\\STEP_IMPORT\\Cmatic\\1-Push-in Fittings\\MB_Line_-_Techno_polymer_Push-in_Fittings\\MB14 - Union Elbow\\MB14.csv},{NNCUSTOM=MB14},{NTCUSTOM=Union Elbow},{LINACUSTOM=B0040040},{STEPFILE=B0040040},{PNGFILE=MB14},{DWGFILE=MB14},{PRJNAME=MB14 - Union Elbow}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
ⁿ/ₐ
D1
[mm]
D1IN
[Inch]
L1
[mm]
L1IN
[Inch]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
B0040010
B0040010
MB14 04 04
Acetal Resin
4
9,5
.374
15,5
.610
2,2
.078
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0040030
B0040030
MB14 06 06
Acetal Resin
6
11,5
.453
19,5
.768
3,8
.134
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0040040
B0040040
MB14 08 08
Acetal Resin
8
14
.551
21
.827
4,9
.173
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0040050
B0040050
MB14 10 10
Acetal Resin
10
16
.630
24
.945
6,3
.222
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0040060
B0040060
MB14 12 12
Acetal Resin
12
19
.748
27
1.063
9,6
.339
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0040070
B0040070
MB14 14 14
Acetal Resin
14
22,5
.886
30,5
1.201
15,5
.547
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表