MC18 - Union Elbow
C Matic
Category Fittings
Push-on Fittings
MC Line - Brass Nickel-Plated Push-on Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_on_fittings/mc_line_brass_nickel-plated_push-on_fittings/mc18_union_elbow.prj},{NB=02080050},{NAME=02080050},{CODE=02080050},{TYPE=MC18 10 00},{MAT=Brass Nickel Plated},{VAR_E_TUBO=10},{VAR_I_TUBO=8},{L1=25,5},{L1IN=1.004},{CH1=16},{CH2=11},{G=38,6},{OZ=1.362},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=25},{WPP=363},{TV=-99},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=02080050},{NNCUSTOM=MC18},{NTCUSTOM=Union Elbow},{LINACUSTOM=02080050},{STEPFILE=02080050},{PNGFILE=MC18},{DWGFILE=MC18},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_E_TUBO
Øe Tube
[mm]
VAR_I_TUBO
Øi Tube
[mm]
L1
[mm]
L1IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
02080030
02080030
02080030
MC18 06 00
Brass Nickel Plated
6
4
21,5
.846
12
8
22,7
.801
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02080040
02080040
02080040
MC18 08 00
Brass Nickel Plated
8
6
22,5
.886
14
10
28,4
1.002
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02080050
02080050
02080050
MC18 10 00
Brass Nickel Plated
10
8
25,5
1.004
16
11
38,6
1.362
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02080060
02080060
02080060
MC18 12 00
Brass Nickel Plated
12
10
30
1.181
18
14
58
2.046
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02080080
02080080
02080080
MC18 15 00
Brass Nickel Plated
15
12,5
34
1.339
22
17
84,3
2.974
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02089020
02089020
02089020
MC18 05 00
Brass Nickel Plated
5
3
21,5
.846
8
8
13,1
.462
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表