目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5532 - Half coupling with locking ring - Butt welding end - NBR gasket - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
55 - Raccords rapides
02 - Raccords symétriques Guillemin
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/55_raccords_rapides/02_demi-raccords_symetriques_guillemin/5532.prj},{NB=bene_inox_455322-32},{REF=455322-32},{MAT=Inox 316},{DN=32},{D1=57},{D2=29},{D3=42.2},{L=58},{POIDS=0,28},{PPATH=5532/5532_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Nominal diameter
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 455322-15
455322-15
Stainless Steel 316
15
38
15
21,3
44
0,1
Béné Inox 455322-20
455322-20
Stainless Steel 316
20
44
20
26.7
54
0,14
Béné Inox 455322-25
455322-25
Stainless Steel 316
25
50
25
33.4
55
0,19
Béné Inox 455322-32
455322-32
Stainless Steel 316
32
57
29
42.2
58
0,28
Béné Inox 455322-40
455322-40
Stainless Steel 316
40
72
39
48.3
73
0,48
Béné Inox 455322-50
455322-50
Stainless Steel 316
50
88
50
60.3
85
0,7
Béné Inox 455322-65
455322-65
Stainless Steel 316
65
103
65
76,2
88
0,97
Béné Inox 455322-80
455322-80
Stainless Steel 316
80
122
82
88.9
100
1,59
Béné Inox 455322-100
455322-100
Stainless Steel 316
100
146
100
114
106
1,9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表