Reducer eccentric, Aluminium acc. to EN 485, EN AW 5754-0/H112, welded, sim. to DIN 2616-1
Huelsen
Reducers
Reducers Aluminium
Powered by
CAD모델 선택
{huelsen/2_reduzierungen/1_aluminium/reduzierung_152.prj},{NB=1524190535505},{ARTNR=1524190535505},{DN1=400},{DN2=350},{D1=419.0},{S1=5},{D2=355.6},{S2=5},{L=355},{GEW=5.756},{PG=Reduzierungen},{PUG=Reduzierung, exzentrischen},{NORM=i.A. DIN 2616-2},{AUS=geschweisst},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 5754-0/H112},{SV=keine}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
1522730421904
1522730421904
250 x 200
273.0
4
219.0
4
178
1.462
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1523230427304
1523230427304
300 x 250
323.9
4
273.0
4
203
2.028
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1523230527305
1523230527305
300 x 250
323.9
5
273.0
5
203
2.526
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1523550432304
1523550432304
350 x 300
355.6
4
323.9
4
330
3.759
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1523550532305
1523550532305
350 x 300
355.6
5
323.9
5
330
4.685
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1523550427304
1523550427304
350 x 250
355.6
4
273.0
4
330
3.474
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1523550527305
1523550527305
350 x 250
355.6
5
273.0
5
330
4.329
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1524060435504
1524060435504
400 x 350
406.4
4
355.6
4
355
4.541
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1524060535505
1524060535505
400 x 350
406.4
5
355.6
5
355
5.661
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1524060432304
1524060432304
400 x 300
406.4
4
323.9
4
355
4.350
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1524060532305
1524060532305
400 x 300
406.4
5
323.9
5
355
5.422
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1524190435504
1524190435504
400 x 350
419.0
4
355.6
4
355
4.617
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1524190535505
1524190535505
400 x 350
419.0
5
355.6
5
355
5.756
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1524190432304
1524190432304
400 x 300
419.0
4
323.9
4
355
4.426
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1524190532305
1524190532305
400 x 300
419.0
5
323.9
5
355
5.517
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1524570440604
1524570440604
450 x 400
457.0
4
406.4
4
381
5.529
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1524570540605
1524570540605
450 x 400
457.0
5
406.4
5
381
6.895
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1524570435504
1524570435504
450 x 350
457.0
4
355.6
4
381
5.201
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1525080545705
1525080545705
500 x 450
508.0
5
457.0
5
508
10.288
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1525080540605
1525080540605
500 x 400
508.0
5
406.4
5
508
9.743
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1526100550805
1526100550805
600 x 500
610.0
5
508.0
5
508
11.936
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1526100545705
1526100545705
600 x 450
610.0
5
457.0
5
508
11.387
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1527110661006
1527110661006
700 x 600
711.0
6
610.0
6
610
20.319
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1527110650806
1527110650806
700 x 500
711.0
6
508.0
6
610
18.736
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1528130871108
1528130871108
800 x 700
813.0
8
711.0
8
610
31.211
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성