目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Rotary elbow, male, conical R31 F-NSF
Metalwork
Fittings and Accessories
Fittings
Automatic fittings Series F-NSF
Rotary elbow, male, conical R31 F-NSF
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_f_nsf/rotary_elbow_male_conical_r31c_f_nsf/rotary_elbow_male_conical_r31c_f_nsf.prj},{NB=2F31C59},{CODE=2F31C59},{REF=R31/C F-NSF},{DI=6},{F=1/4},{CH=16},{E=17.7},{E1=12.5},{L=25.5},{L1=27.0},{P=8.5},{VERS=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
[mm]
CH
[mm]
E
[mm]
E1
[mm]
L
[mm]
L1
[mm]
P
[mm]
2F31C52
2F31C52
R31/C F-NSF
4
1/8
12
13.3
10.0
21.0
22.0
6.2
2F31C53
2F31C53
R31/C F-NSF
4
1/4
16
17.7
10.0
21.0
27.0
8.5
2F31C58
2F31C58
R31/C F-NSF
6
1/8
12
13.3
11.8
24.0
22.0
6.2
2F31C59
2F31C59
R31/C F-NSF
6
1/4
16
17.7
12.5
25.5
27.0
8.5
2F31C60
2F31C60
R31/C F-NSF
8
1/8
12
13.3
14.0
26.0
23.5
6.2
2F31C61
2F31C61
R31/C F-NSF
8
1/4
16
17.7
14.0
26.0
27.0
8.5
2F31C62
2F31C62
R31/C F-NSF
8
3/8
19
22.0
14.0
27.5
31.0
9.0
2F31C63
2F31C63
R31/C F-NSF
10
1/4
16
17.7
16.5
30.0
29.0
8.5
2F31C64
2F31C64
R31/C F-NSF
10
3/8
19
22.0
16.5
30.0
31.0
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表