目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Rotary elbow male cylindrical R31 F-NSF PLUS
Metalwork
Fittings and Accessories
Fittings
Fittings series F-NSF Plus
Rotary elbow, male, cylindrical R31 F-NSF PLUS
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_f_nsf_plus/rotary_elbow_male_cylindrical_r31_f_nsf_plus/rotary_elbow_male_cylindrical_r31_f_nsf_plus.prj},{NB=2FP3153},{CODE=2FP3153},{REF=RL31 F-NSF P},{DI=4},{F=1/4},{FX=13.157},{CH=14},{E=18},{E1=9.5},{L=20.6},{L1=21.1},{P=8},{VERS=2},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
ⁿ/ₐ
CH
[mm]
E
[mm]
E1
[mm]
L
[mm]
L1
[mm]
P
[mm]
2FP3152
2FP3152
RL31 F-NSF P
4
1/8
12
14
9.5
20.6
19.1
6
2FP3153
2FP3153
RL31 F-NSF P
4
1/4
14
18
9.5
20.6
21.1
8
2FP3158
2FP3158
RL31 F-NSF P
6
1/8
12
14
11.8
23.9
19.1
6
2FP3159
2FP3159
RL31 F-NSF P
6
1/4
14
18
11.8
23.9
21.1
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表