Slip-on Collar, Copper acc. to EN 1652, Cu-DHP, seamless, PN10, sim. to DIN 2642
Huelsen
Collars
Collars Copper
Powered by
CAD模型選擇
{huelsen/5_boerdel/2_kupfer/boerdel_421.prj},{NB=4210640212202},{ARTNR=4210640212202},{DN=65},{RA=64},{D1=68.2},{S1=2.0},{D2=64.2},{D4=122},{S2=2.0},{H=20},{GEW=0.887},{PG=Bordel},{PUG=Aufsteckboerdel zum Hartloeten},{NORM=i.A. DIN 2642},{WERK1=Kupfer},{WERK2=EN 1652},{WERK3=Cu-DHP},{PN=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
RA
Tube Ø Outside
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Inside Ø
[mm]
D4
Outside Ø
[mm]
S2
Wall Thickness
[mm]
H
Height
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
PN
ⁿ/ₐ
4210150104501
4210150104501
15
15
17.2
1.0
15.2
45
1.0
8
0.118
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4210180104501
4210180104501
15
18
21.2
1.5
18.2
45
1.5
9
0.118
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4210220105801
4210220105801
20
22
25.2
1.5
22.2
58
1.5
12
0.229
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4210280106801
4210280106801
25
28
31.2
1.5
28.2
68
1.5
12
0.311
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4210350107801
4210350107801
32
35
38.2
1.5
35.2
78
1.5
13
0.387
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4210420108801
4210420108801
40
42
45.2
1.5
42.2
88
1.5
15
0.481
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4210540210202
4210540210202
50
54
58.2
2.0
54.2
102
2.0
16
0.697
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4210640212202
4210640212202
65
64
68.2
2.0
64.2
122
2.0
20
0.887
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4210670212202
4210670212202
65
67
71.2
2.0
67.2
122
2.0
20
0.887
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4210760212202
4210760212202
65
76
80.2
2.0
76.2
122
2.0
20
0.887
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4210800214002
4210800214002
80
80
84.3
2.0
80.3
140
2.0
20
1.241
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4210890214002
4210890214002
80
89
93.3
2.0
89.3
140
2.0
20
1.241
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4211080216002
4211080216002
100
108
113.3
2.5
108.3
160
2.5
20
1.478
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4211330319003
4211330319003
125
133
139.3
3.0
133.3
190
3.0
25
2.211
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4211590321203
4211590321203
150
159
165.3
3.0
159.3
212
3.0
25
2.459
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4212190327003
4212190327003
200
219
225.3
3.0
219.3
270
3.0
26
3.497
Slip-on Collar, Copper ac...
Collars
Slip-on Collars to hard s...
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表