您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
SPZ
Optibelt
Drive Belts
Premium V-Belts
RED POWER 3
Powered by
CAD模型選擇
{optibelt/belts/premium_keilriemen/red_power_3/spz.prj},{NB=SPZ 1202 RP},{BEZ=SPZ 1202 RP},{PROF=SPZ},{ANR=1635792},{GTIN=4014486080414},{BL=1202},{NLD=Ld},{LTOL=± 2},{LM=DIN 7753 Teil 1 / ISO 4183},{SETTOL=2},{TW=9.6},{HS=8},{FA=40},{TWTOL=± 0,8},{HSTOL=-0,5 bis +0,7},{FATOL=± 2},{MPD=63},{GW=Schrägschussgewebe},{MATERIALK=Chloropren-Mischung mit quer gerichteten Fasern},{MATERIALC=Polyester},{METGEW=0.074},{SETCON=S=C Plus},{ANST=Ja},{TEMPB=-30°C bis +100°C},{MAINFREE=Ja},{TP=Rückenrollentauglich, Staubgeschützt, Ölbeständig},{AC=5},{DC=1.5},{CTC=1.7},{DCM=0.9},{HTC=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
PROF
Profile
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
BL
Belt Length
[mm]
NLD
Nominal Lenght Designation
ⁿ/ₐ
LTOL
Length Tolerance
[mm]
LM
Length Measurement Condition
ⁿ/ₐ
SETTOL
Set Tolerance
[mm]
TW
Top Width
[mm]
HS
Belt Height
[mm]
FA
Full Flank Angle
[°]
TWTOL
Tolerance Top Width
[mm]
HSTOL
Tolerance Belt Height
[mm]
FATOL
Full Flank Angle Tolerance
[°]
MPD
min. Pulley Diameter
[mm]
GW
Fabric
ⁿ/ₐ
MATERIALK
Material V-Belt
ⁿ/ₐ
MATERIALC
Material Tension Cord
ⁿ/ₐ
METGEW
Weight per Meter
[kg/m]
SETCON
Setconstant
ⁿ/ₐ
ANST
Antistatic accord. to ISO 1813
ⁿ/ₐ
TEMPB
Temperature Resistance
ⁿ/ₐ
MAINFREE
Maintenance Free
ⁿ/ₐ
TP
Technical Properties
ⁿ/ₐ
SPZ 1202 RP
SPZ 1202 RP
SPZ
1635792
4014486080414
1202
Ld
± 2
DIN 7753 part 1 / ISO 418...
2
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1212 RP
SPZ 1212 RP
SPZ
1639818
4014486080438
1212
Ld
± 2
DIN 7753 part 1 / ISO 418...
2
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1237 RP
SPZ 1237 RP
SPZ
1514792
4014486080452
1237
Ld
± 2
DIN 7753 part 1 / ISO 418...
2
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1250 RP
SPZ 1250 RP
SPZ
1757610
4014486080476
1250
Ld
± 2
DIN 7753 part 1 / ISO 418...
2
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1262 RP
SPZ 1262 RP
SPZ
1752750
4014486080490
1262
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1287 RP
SPZ 1287 RP
SPZ
1778408
4014486080513
1287
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1312 RP
SPZ 1312 RP
SPZ
1783027
4014486080537
1312
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1320 RP
SPZ 1320 RP
SPZ
1754746
4014486080551
1320
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1337 RP
SPZ 1337 RP
SPZ
1540473
4014486080575
1337
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1362 RP
SPZ 1362 RP
SPZ
1642177
4014486080605
1362
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1387 RP
SPZ 1387 RP
SPZ
1520944
4014486080629
1387
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1400 RP
SPZ 1400 RP
SPZ
1579788
4014486080643
1400
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1412 RP
SPZ 1412 RP
SPZ
1662915
4014486080667
1412
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1437 RP
SPZ 1437 RP
SPZ
1607382
4014486080681
1437
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1462 RP
SPZ 1462 RP
SPZ
1790612
4014486080704
1462
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1487 RP
SPZ 1487 RP
SPZ
1573598
4014486080728
1487
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1500 RP
SPZ 1500 RP
SPZ
1654947
4014486080742
1500
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1512 RP
SPZ 1512 RP
SPZ
1521087
4014486080766
1512
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1537 RP
SPZ 1537 RP
SPZ
1515075
4014486080780
1537
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1562 RP
SPZ 1562 RP
SPZ
1655655
4014486080803
1562
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1587 RP
SPZ 1587 RP
SPZ
1507372
4014486080827
1587
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1600 RP
SPZ 1600 RP
SPZ
1768527
4014486080841
1600
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1612 RP
SPZ 1612 RP
SPZ
1603271
4014486080865
1612
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1637 RP
SPZ 1637 RP
SPZ
1675685
4014486080889
1637
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPZ 1662 RP
SPZ 1662 RP
SPZ
1606939
4014486080902
1662
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
9.6
8
40
± 0,8
-0,5 to +0,7
± 2
63
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表